HyShed Screw Cover Enclosures Type 4X, 15.13x12.13x8.00, Stainless Steel 304
Engineered specially to withstand high pressure, high temperature sanitary washdown cleaning procedures, particularly in Food and Beverage applications that have direct and indirect food contact. The HyShed Screw Cover enclosures feature a 10-degree sloped top to prevent fluids or particulates from pooling and maximize back panel space, an easily replaceable FDA-grade silicone gasket that helps resist bacteria growth and chemical absorption while simplifying maintenance, and a streamlined hygienic design that helps wipe out bacteria harboring catchpoints.
Industry Standards
UL 508A Listed; Type 4, 4X, 12; File Number E61997
cUL Listed per CSA C22.2 No 94; Type 4, 4X, 12; File Number
E61997
UL and cUL Classified to IEC 60529, IP66, IP69; File Number
E503705
Mounting brackets required to meet UL/cUL external mounting requirement.
HOFFMAN Industrial Control Enclosures / Models HSDS##SS and HSDH##SS / HyShed Screw Cover and Hinged Cover holds a 3-A SSI
Replacement Parts and System Component Qualification Certificate and conforms to applicable provisions of 3-A Sanitary Standard for General Requirements, ANSI/3-A 00-01-2018
NSF 169 Special Purpose Food Equipment and Devices
3-A SSI Replacement Parts and System Component Qualification
Certificate
NEMA/EEMAC Type 4, 4X, 12
DIN 40050-9, IP69K
IEC 60529, IP66, IP69
Features
- Brushed #4 finish for dairy applications
- 10-degree sloped top facilitates runoff of water and cleaning solutions; prevents fluids or particulates from pooling
- Door edges are sloped to facilitate runoff
- Replaceable FDA-grade silicone gasket compliant with FDA Guideline 21 CFR 177.2600
- Gasket is sanitary Pantone 287 blue color for easy detection by common food scanning equipment and vision systemsa
- Screw FDA-grade silicone o-ring gasket maintains strong seal; includes captivation mechanism to keep screws in place and prevent over-torquing
- Stainless steel crevice-free screw surfaces to reduce bacteria harboring catch points; uses standard tool to open
- Solid back with no pre-tapped mounting holes for easy weld mounting; optional IP69K sanitary stand-off kit available.
- Seams continuously welded and ground smooth
- Bonding provision on door and body
- Furnished hardware kit consists of panel mounting kit and grounding kit
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.