Image for Sloped Front with Accessory Opening from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Sloped Front with Accessory Opening

Bulletin Number:

  • P9
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Enclosure is available in two heights: 500 mm and 700 mm. Upper front opening for door/cover options has a 5-degree slope. Lower section is suitable for keyboard or other front options. Rear opening(s) for door and cover options. The internal mounting hole pattern accommodates most ProLine internal accessories. Optional ProLine Frame Shelf or ProLine Grid System provides a stationary platform for supporting deep equipment. The open bottom is suitable for joining the top to a 700-mm ProLine frame. The bottom of the 600 x 600-mm sizes can be joined through a cutout base to a pedestal or pendant arm system. A support bracket accessory allows the 600 x 600-mm size to be suspended from an overhanging pendant arm. Sloped fronts with accessory opening are 14 gauge steel with RAL 7035 textured light-gray polyester powder paint finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. Description Front Opening E x G in. Rear Opening F x H in. Internal Mounting J in.
    Catalog Number A in. B in. C in. D in. Description Front Opening E x G in. Rear Opening F x H in. Internal Mounting J in.
    19.69 23.62 23.62 19.61 Steel 17.31 x 21.11 24.04 x 21.11 19.69
    19.69 31.5 23.62 19.61 Steel 17.31 x 28.98 24.04 x 28.98 19.69
    19.69 47.24 23.62 19.61 Steel 17.31 x 44.73 24.04 x 21.11 19.69
    27.56 23.62 23.62 18.92 Steel 25.22 x 21.11 31.91 x 21.11 27.56
    27.56 31.5 23.62 18.92 Steel 25.22 x 28.98 31.91 x 28.98 27.56
    27.56 47.24 23.62 18.92 Steel 25.22 x 44.73 31.91 x 21.11 27.56