Image for Sloped Front from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Sloped Front

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Enclosure is available in three heights—400, 500 and 700 mm. Full-front opening for door/cover options has a 5-degree slope. Rear opening(s) for door and cover options. Optional ProLine Frame Shelf or ProLine Grid System is recommended to provide a stationary platform for supporting deep equipment. The open bottom is suitable for joining the top to a 700-mm-tall ProLine frame. The bottom of the 600 x 600-mm sizes can be joined through a cutout base to a pedestal or pendant arm system. A support bracket accessory allows the 600 x 600-mm sizes to be suspended from an overhanging pendant arm. Sloped-front enclosures are Type 304 stainless steel or 14 gauge steel with a RAL 7035 light-gray textured polyester powder paint finish.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. Description Front Opening E x G in. Rear Opening F x H in. Internal Mounting J in.
    Catalog Number A in. B in. C in. D in. Description Front Opening E x G in. Rear Opening F x H in. Internal Mounting J in.
    15.75 23.62 23.62 19.96 Steel 13.36 x 21.11 13.21 x 21.11 8.86
    19.69 23.62 23.62 19.61 Steel 17.31 x 21.11 17.13 x 21.11 12.80
    27.56 23.62 23.62 18.92 Steel 25.22 x 21.11 25.02 x 21.11 20.67
    27.56 31.5 23.62 18.92 Steel 25.22 x 28.98 25.02 x 28.98 20.67
    27.56 47.24 23.62 18.92 Steel 25.22 x 44.73 25.02 x 21.11 20.67