Deep Pushbutton Enclosures, Type 12

Catalog Number: E3PBGXM
null
Select Ratings Requirements (if required)
Selecting a Type rating does not assure that the enclosure qualifies for that rating.
UL/CSA labels will be provided on all enclosures unless the enclosure integrity is violated by any of the modifications/options.
If selecting a NEMA Type rating only, the product label will not include a UL/CSA mark.
IF UPGRADING TO A NEMA TYPE 4 RATING, enter the words "Upgrade to NEMA Type 4" in Additional Options.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Enter Dimension Changes in Inches
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select a Finish
Select Masking for Holes and Components
Drawing(s) required.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Specify Panel Changes
null
Specify Hole and Cutout Requirements
Drawing(s) required.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Tapped Holes
Drawing(s) required.
 
Range: 0 - 1000
Enter Quantities for the Enclosure and/or Panel
Drawing(s) required.
 
Range: 0 - 1000
Enter Strut Footage for the Enclosure and/or Panel
Drawing(s) required.
 
Range: 0 - 100
 
Range: 0 - 100
Select Grounding Provisions
Attach drawing or clarify in Manufacturing Instructions if location must be specified.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Mounting Options
Specify Enclosure Mounting Requirements
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Specify Door Changes
null
Specify Structural Changes
null
Thermal Specifications
Drawing(s) required for customer specified locations.
May void or change UL/CSA Type ratings.
Select Air Conditioner Cutouts
If air conditioner cutouts are selected, order the air conditioner(s) as a separate line item.
Air conditioners are not installed on the enclosure.
  
Select Fans and Optional Shrouds
  
Select Grilles and Optional Shrouds
  
Select Louvers and Optional Shrouds
  
Select Shrouds Only
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Window Specifications
Drawing(s) required.
Select Frame Style Window(s)
For custom size EXWK hazardous windows, the minimum viewing area is 5" x 3"
and the maximum viewing area is 29" x 19".
Select IR Window(s)
Select Instrumentation Style Window(s)
The mimumum size window available is 4" x 4".
Enclosures with instrumentation windows over 48" x 24" will not be UL labeled.
Expansion and contraction due to extreme temperature changes during shipment
or use may result in larger instrumentation windows becoming loose or dislodged from the door.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Specify Installed Accessories
null
Specify Custom Requirements
Whenever possible, please enter custom requirements in the aditional options field of the appropriate catagory.
(i.e.: Custom finish requirements should be specified in the additional options field within the Finish catagory.)
Add Item to Project List Add item to project list Cancel and Back
Item Information
E3PBGXM         Clear All Selections
Finish Chart
DYS 18 - 23 Business Days
Selection Summary
Express                     DYS                     Custom
 
PDF
Add Item to Project List Add item to project list Cancel and Back