Image for Mild Steel Consolets from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Mild Steel Consolets

Bulletin Number:

  • C5
  • P1
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

    Applications:

    Consolets are ideal for mounting small control or instrumentation devices where the desirable access requires a 30- or 60-degree surface. These enclosures can be mounted on either of two sides for placement on desktops, pedestals or other flat surfaces.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth; no holes or knockouts
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Oil-resistant gasket and adhesive
  • Control panel attached with continuous hinge along bottom edge
  • Finish:

    ANSI 61 gray polyester powder paint inside and out over pretreated surfaces.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Latch Kits for Type 4 and 12 Enclosures
  • Mounting Bracket Kits
  • Touch-Up Paint
  • Steel and Stainless Steel Window Kits
  • Notes:

    See the Stainless Steel chapter for information on related stainless steel products.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. K in. L in. E in. H in. J in. N in.
    Catalog Number A in. B in. C in. K in. L in. E in. H in. J in. N in.
    8 8 7.09 7.50 6.62 5.62 8.28 8.28 7.44
    8 12 7.09 11.50 6.62 5.62 8.28 12.28 7.44
    8 16 7.09 15.50 6.62 5.62 8.28 16.28 7.44
    8 20 7.09 19.50 6.62 5.62 8.28 20.28 7.44
    12 12 9.09 11.50 10.62 7.62 12.28 12.28 10.91
    12 16 9.09 15.50 10.62 7.62 12.28 16.28 10.91
    12 20 9.09 19.50 10.62 7.62 12.28 20.28 10.91
    12 24 9.09 23.50 10.62 7.62 12.28 24.28 10.91
    16 16 11.09 15.50 14.62 9.62 16.28 16.28 14.38
    16 20 11.09 19.50 14.62 9.62 16.28 20.28 14.38
    16 24 11.09 23.50 14.62 9.62 16.28 24.28 14.38
    16 30 11.09 29.50 14.62 9.62 16.28 30.28 14.38
    16 36 11.09 35.50 14.62 9.62 16.28 36.28 14.38
    20 20 13.09 18.62 473 11.62 20.28 20.28 17.84
    20 24 13.09 22.62 18.62 11.62 20.28 24.28 17.84
    20 30 13.09 28.62 18.62 11.62 20.28 30.28 17.84