Close
- Home>
- Products>
- HMI (Human-Machine Interface)>
- HMI Enclosure Systems>
- Concept HMI, Type 4

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616790293",
"Attributes" : { }
}]
Bulletin Number:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Product Weight lbs.:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Front Opening M in. | Front Opening N in. | Front Plate D in. | Front Plate E in. |
---|
Catalog Number | A in. | B in. | C in. | Front Opening M in. | Front Opening N in. | Front Plate D in. | Front Plate E in. |
---|---|---|---|---|---|---|---|
![]() |
9.84 | 13.78 | 4.72 | 8.27 | 11.02 | 9.86 | 14.22 |
![]() |
11.81 | 15.75 | 4.72 | 10.24 | 12.99 | 11.83 | 16.19 |
![]() |
12.6 | 13.78 | 4.72 | 11.22 | 11.02 | 12.81 | 14.22 |
![]() |
13.78 | 17.72 | 4.72 | 12.20 | 14.96 | 13.79 | 18.16 |
![]() |
13.78 | 17.72 | 7.09 | 12.20 | 14.96 | 13.79 | 18.16 |
CP354530 | 13.78 | 17.72 | 11.8 | 12.20 | 14.96 | 13.79 | 18.16 |
![]() |
14.57 | 15.75 | 4.72 | 13.19 | 12.99 | 14.78 | 16.19 |
![]() |
15.75 | 19.69 | 4.72 | 14.17 | 16.93 | 15.76 | 20.13 |
![]() |
15.75 | 19.69 | 7.09 | 14.17 | 16.93 | 15.76 | 20.13 |
CP405030 | 15.75 | 19.69 | 11.8 | 14.17 | 16.93 | 15.76 | 20.13 |
![]() |
16.54 | 17.72 | 4.72 | 15.16 | 14.96 | 16.75 | 18.16 |
![]() |
16.54 | 17.72 | 7.09 | 15.16 | 14.96 | 16.75 | 18.16 |
CP424530 | 16.73 | 17.72 | 11.8 | 15.16 | 14.96 | 16.75 | 18.16 |
![]() |
17.72 | 21.65 | 4.72 | 16.14 | 18.90 | 17.73 | 22.10 |
![]() |
17.72 | 21.65 | 7.09 | 16.14 | 18.90 | 17.73 | 22.10 |
CP455530 | 17.72 | 21.65 | 11.8 | 16.14 | 18.90 | 17.73 | 22.10 |
![]() |
18.5 | 19.69 | 4.72 | 17.13 | 16.93 | 18.72 | 20.13 |
![]() |
18.5 | 19.69 | 7.09 | 17.13 | 16.93 | 18.72 | 20.13 |
CP475030 | 18.7 | 19.69 | 11.8 | 17.13 | 16.93 | 18.72 | 20.13 |
CP486012 | 18.9 | 23.62 | 4.72 | 17.32 | 20.87 | 18.90 | 24.06 |
![]() |
18.9 | 23.62 | 7.09 | 17.32 | 20.87 | 18.90 | 24.06 |
CP486030 | 18.9 | 23.62 | 11.8 | 17.32 | 20.87 | 18.90 | 24.06 |
![]() |
20.47 | 21.65 | 4.72 | 19.09 | 18.90 | 20.68 | 22.10 |
![]() |
20.47 | 21.65 | 7.09 | 19.09 | 18.90 | 20.68 | 22.10 |
CP525530 | 20.67 | 21.65 | 11.8 | 19.09 | 18.90 | 20.68 | 22.10 |
![]() |
21.65 | 23.62 | 4.72 | 20.28 | 20.87 | 21.86 | 24.06 |
![]() |
21.85 | 23.62 | 7.09 | 20.28 | 20.87 | 21.86 | 24.06 |
CP556030 | 21.85 | 23.62 | 11.8 | 20.28 | 20.87 | 21.86 | 24.06 |
CP253512B | 9.84 | 13.78 | 4.72 | 8.27 | 11.02 | 9.86 | 14.22 |
CP304012B | 11.81 | 15.75 | 4.72 | 10.24 | 12.99 | - | 16.19 |
CP323512B | 12.6 | 13.78 | 4.72 | 11.22 | 11.02 | 12.81 | 14.22 |
CP354512B | 13.78 | 17.72 | 4.72 | 12.20 | 14.96 | 13.79 | 18.16 |
CP354518B | 13.78 | 17.72 | 7.09 | 12.20 | 14.96 | 13.79 | 18.16 |
CP354530B | 13.78 | 17.72 | 11.8 | 12.20 | 14.96 | 13.79 | 18.16 |
CP374012B | 14.57 | 15.75 | 4.72 | 13.19 | 12.99 | 14.78 | 16.19 |
CP405012B | 15.75 | 19.69 | 4.72 | 14.17 | 16.93 | 15.76 | 20.13 |
CP405018B | 15.75 | 19.69 | 7.09 | 14.17 | 16.93 | 15.76 | 20.13 |
CP405030B | 15.75 | 19.69 | 11.8 | 14.17 | 16.93 | 15.76 | 20.13 |
CP424512B | 16.54 | 17.72 | 4.72 | 15.16 | 14.96 | 16.75 | 18.16 |
CP424518B | 16.54 | 17.72 | 7.09 | 15.16 | 14.96 | 16.75 | 18.16 |
CP424530B | 16.73 | 17.72 | 11.8 | 15.16 | 14.96 | 16.75 | 18.16 |
CP455512B | 17.72 | 21.65 | 4.72 | 16.14 | 18.90 | 17.73 | 22.10 |
CP455518B | 17.72 | 21.65 | 7.09 | 16.14 | 18.90 | 17.73 | 22.10 |
CP455530B | 17.72 | 21.65 | 11.8 | 16.14 | 18.90 | 17.73 | 22.10 |
CP475012B | 18.5 | 19.69 | 4.72 | 17.13 | 16.93 | 18.72 | 20.13 |
CP525530B | 20.67 | 21.65 | 11.8 | 19.09 | 18.90 | 20.68 | 22.10 |
CP556012B | 21.65 | 23.62 | 4.72 | 20.28 | 20.87 | 21.86 | 24.06 |
CP556018B | 21.65 | 23.62 | 7.09 | 20.28 | 20.87 | 21.86 | 24.06 |
CP556030B | 21.85 | 23.62 | 11.8 | 20.28 | 20.87 | 21.86 | 24.06 |
CP475018B | 18.5 | 19.69 | 7.09 | 17.13 | 16.93 | 18.72 | 20.13 |
CP475030B | 18.7 | 19.69 | 11.8 | 17.13 | 16.93 | 18.72 | 20.13 |
CP486012B | 18.9 | 23.62 | 4.72 | 17.32 | 20.87 | 18.90 | 24.06 |
CP486018B | 18.9 | 23.62 | 7.09 | 17.32 | 20.87 | 18.90 | 24.06 |
CP486030B | 18.9 | 23.62 | 11.8 | 17.32 | 20.87 | 18.90 | 24.06 |
CP525512B | 20.47 | 21.65 | 4.72 | 19.09 | 18.90 | 20.68 | 22.10 |
CP525518B | 20.47 | 21.65 | 7.09 | 19.09 | 18.90 | 20.68 | 22.10 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Application:
A traditional landscape-oriented HMI enclosure made of light-gray steel, the Concept HMI is unique among HMI enclosure systems when you need a range of customization options. This pendant- or pedestal-mounted system has many possible configurations and modifications, including a removable front plate that makes it easy to install HMI components and the ability to accommodate cutouts anywhere on the enclosure.Features:
Specifications:
Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
Downloads
( 1 - 7 of 7 )
Certifications
Documents
Concept HMI, Type 4
Catalog Number |
CP525512B
|
A in. | 20.47 |
B in. | 21.65 |
C in. | 4.72 |
Front Opening M in. | 19.09 |
Front Opening N in. | 18.90 |
Front Plate D in. | 20.68 |
Front Plate E in. | 22.10 |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
PaneLite LED Enclosure Light | LED24V15 |
[{"catentry_id" : 3074457345616783024}]
Add Item to Project List ![]() |
![]() |
Hol-Sealers Hole Seals |
![]() |
[{"catentry_id" : 3074457345616789347}]
Add Item to Project List ![]() |
![]() |
24V w/ painted shroud | TE121024010 |
[{"catentry_id" : 3074457345616817674}]
Add Item to Project List ![]() |
Connect With Us