Image for Deep Pushbutton Enclosures, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Deep Pushbutton Enclosures, Type 12

Catalog Number:  E1PBGXM
Back To Product

Bulletin Number:

  • PB1
  • Material:

  • Steel
  • Model Code:

  • 13526
  • Ship Wt. Std. Pkg. (lbs):

  • 12.8
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

    Application:

    Designed for pushbuttons and switches, the extra depth of these enclosures accommodates additional pushbutton contact blocks.

    Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding nut in body of enclosure
  • Oil-resistant gasket
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during installation
  • External welded-on mounting brackets for easy installation
  • Factory stamped 4-way pushbutton holes
  • 22.5-mm size holes
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Deep Pushbutton Enclosures, Type 12
    Catalog Number
    E1PBGXM
    A in. 3.25
    B in. 2.75
    C in. 3.5
    Number of Holes 1
    Mounting G x H in. 3.75 x 1.88
    Overall L x W in. 4.25 x 2.97
    J in. 3.09
    T in. 2.50
    X in. 1.48
    Y in. 1.73

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Pushbutton Enclosures, Type 12 E1PB Add Item to Project List add item to project list
    Thmbnail Image Pushbutton Enclosures, Type 12 E1PBG Add Item to Project List add item to project list
    Thmbnail Image Extra-Deep Pushbutton Enclosures, Type 4 E1PBX4 Add Item to Project List add item to project list
    Thmbnail Image Extra-Deep Pushbutton Enclosures, Type 4 E1PBXM4 Add Item to Project List add item to project list