Image for Rack Angles for Sloped Fronts from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Rack Angles for Sloped Fronts

Catalog Number:  PRA13TH
Back To Product

Bulletin Number:

  • P9
  • Material:

  • Steel
  • Model Code:

  • 36939
  • Ship Wt. Std. Pkg. (lbs):

  • 6.7
  • Interchangeable:

  • False
  • Finish:

  • Zinc-Plated Steel
  • Product Weight lbs.:

  • 6.5
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Symmetrical Rack Angles have through-holes in mounting surfaces for mounting rack equipment. Angles are 14 gauge plated steel. Rack Angles with through-holes accommodate either English or metric cage nuts. Rack Angles are furnished in pairs and comply with ANSI/EIA RS310 rack mounting standards.

    Description:

    Symmetrical Rack Angles have through-holes in mounting surfaces for mounting rack equipment. Angles are 14 gauge plated steel. Rack Angles with through-holes accommodate either English or metric cage nuts. Rack Angles are furnished in pairs and comply with ANSI/EIA RS310 rack mounting standards.
    Rack Angles for Sloped Fronts
    Catalog Number
    PRA13TH
    H in. 22.77
    Rack Units 13
    No accessories available.