Hazloc Cable Glands for Non Armored Cable, Non-Metallic (Ex e/tb)
Hazloc cable glands provide strain relief, sealing and secure entry of cables into enclosures or electrical equipment in hazardous areas. Suitable for Zone 1, 2, 21 or 22 with ATEX and IEC certifications, these cable glands are reliable to protect critical processes and people where explosive gas and dust may be present. Available in various thread types and sizes, our hazloc cable glands are designed to be used in many applications and under extreme environments.
Industry Standards
II2GD Ex e IIC Gb, Ex tb IIIC Db IP66/68
Approved to Test Standards: IEC/EN 60079-0, IEC/EN 60079-7, IEC/
EN 60079-31
Ingress Protection: IP66/68 (EN60529)
Certificate No.: IMQ 13 ATEX 010X / IECEx IMQ 13.0003X. Suitable
for use in:
Zone 1 and 2, Gas Group IIC
Zone 21 and 22, Dust Group IIIC
Other Approvals:
EAC, INMETRO, DNV-GL
Features
- Suitable for non-armored cables in increased safety (ex e) and dust (ex tb) applications
- Provide high level of protection and reliability in extreme environments with impact resistance of up to 7 Joules
- All metric thread cable glands are packaged as kits
- Each kit includes a chloroprene washer, a locknut and an earthtag
- Includes chloroprene seal
- Available in Metric (M) and NPT (N) thread type
- Operating temperature from -40 C to 70 C with chloroprene seal
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
2D DXF
Data Sheet
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.