Image for HH13 Filter Fans Shroud from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

HH13 Filter Fans Shroud

Catalog Number:  HH13SS04001
Back To Product

Model Code:

  • 35022
  • Bulletin Number:

  • MCLA
  • Industry Standards:

    UL 508A UL/cUL Listed; Type 3R; File No. E482010 Maintains UL/cUL Listed Type 3R and Type 12 rating when properly installed on a Type 3R or Type 12 enclosure
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Finish:

  • RAL 7035 light gray polyester powder coat paint on galvanized metal
  • ANSI 61 gray polyester powder coat paint on galvanized metal
  • Stainless Steel #304
  • Features:

  • Protects filter fan and exhaust grill from wind-driven rain and high-pressure hose water
  • Easy one person installation with simple back panel mounting
  • Easily accessed filter simplifies replacement
  • Low profile design
  • Provides Type 3R protections and maintains a Type 12 rating when used with an equivalent rated filter kit
  • Note:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.

    Finish:

    N/A
    HH13 Filter Fans Shroud
    Catalog Number
    HH13SS04001
    Material Stainless Steel #304
    Height (in.) 18.0
    Width (in.) 15.00
    Depth (in.) 4.76

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Padlock Kit APLKJIC6SS Add Item to Project List add item to project list