Close
- Home>
- InterSafe Data Interface Ports for Ethernet Protocol

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616781993",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Material:
Select an Item.
Close

Catalog Number | Configuration | Primary Connector Termination | Supports Devices Sold by the Following Manufacturers |
---|
Catalog Number | Configuration | Primary Connector Termination | Supports Devices Sold by the Following Manufacturers |
---|---|---|---|
HDP5ETHETH | - 120 VAC duplex receptacle<br>- RJ45<br>- RJ45<br>- 5-amp circuit breaker | - RJ45<br>- 10-ft. cable | Computer peripherals |
HDP5ETHETHCC | - 120 VAC duplex receptacle<br>- RJ45<br>- RJ45<br>- 5-amp circuit breaker | - RJ45<br>- 10-ft. cable | Computer peripherals |
HDP5ETHETHSS | - 120 VAC duplex receptacle<br>- RJ45<br>- RJ45<br>- 5-amp circuit breaker | - RJ45<br>- 10-ft. cable | Computer peripherals |
HGF5ETHETH | - 120 VAC GFCI receptacle<br>- RJ45<br>- RJ45<br>- 5-amp circuit breaker | - RJ45<br>- 10-ft. cable | Computer peripherals |
HGF5ETHETHCC | - 120 VAC GFCI receptacle<br>- RJ45<br>- RJ45<br>- 5-amp circuit breaker | - RJ45<br>- 10-ft. cable | Computer peripherals |
HGF5ETHETHSS | - 120 VAC GFCI receptacle<br>- RJ45<br>- RJ45<br>- 5-amp circuit breaker | - RJ45<br>- 10-ft. cable | Computer peripherals |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
Downloads
( 1 - 8 of 8 )
Certifications
Documents
InterSafe Data Interface Ports for Ethernet Protocol
Catalog Number |
HGF5ETHETHSS
|
Configuration |
- 120 VAC GFCI receptacle - RJ45 - RJ45 - 5-amp circuit breaker |
Primary Connector Termination |
- RJ45 - 10-ft. cable |
Supports Devices Sold by the Following Manufacturers | Computer peripherals |
No accessories available.
Connect With Us