Image for InterSafe Data Interface Ports for Ethernet Protocol from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

InterSafe Data Interface Ports for Ethernet Protocol

Catalog Number:  HGF5ETHETH
Back To Product

Bulletin Number:

  • A70E
  • Material:

  • Aluminum
  • Model Code:

  • 14795
  • Ship Wt. Std. Pkg. (lbs):

  • 3.36
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Material:

  • Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
    InterSafe Data Interface Ports for Ethernet Protocol
    Catalog Number
    HGF5ETHETH
    Configuration - 120 VAC GFCI receptacle
    - RJ45
    - RJ45
    - 5-amp circuit breaker
    Primary Connector Termination - RJ45
    - 10-ft. cable
    Supports Devices Sold by the Following Manufacturers Computer peripherals
    No accessories available.