Image for InterSafe Data Ports for ControlNet Protocol from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

InterSafe Data Ports for ControlNet Protocol

Catalog Number:  HGF5CN
Back To Product

Bulletin Number:

  • A70E
  • Material:

  • Aluminum
  • Model Code:

  • 14786
  • Ship Wt. Std. Pkg. (lbs):

  • 3.16
  • Interchangeable:

  • False
  • Finish:

  • Alum/Black
  • Material:

  • Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows Front front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
    InterSafe Data Ports for ControlNet Protocol
    Catalog Number
    HGF5CN
    Configuration - 120 VAC GFCI receptacle
    - Shielded RJ45
    - 5-amp circuit breaker
    Primary Connector Termination - Shielded RJ45
    - 10-ft. shielded cable with male RJ45
    Secondary Connector Termination
    Supports Devices Sold by the Following Manufacturers Allen-Bradley
    No accessories available.