Image for InterSafe Data Interface Ports for USB Protocol, 10-ft. Cable from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

InterSafe Data Interface Ports for USB Protocol, 10-ft. Cable

Catalog Number:  HDP5USBUSBSS
Back To Product

Bulletin Number:

  • A70E
  • Material:

  • Aluminum
  • Model Code:

  • 15938
  • Ship Wt. Std. Pkg. (lbs):

  • 3.24
  • Interchangeable:

  • False
  • Material:

  • Stainless Steel
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
    InterSafe Data Interface Ports for USB Protocol, 10-ft. Cable
    Catalog Number
    HDP5USBUSBSS
    Configuration - 120 VAC duplex receptacle
    - USB Type A
    - USB Type A
    - 5-amp circuit breaker
    Primary Connector Termination - USB Type A
    - 10-ft. cable with female USB Type B connector
    Supports Devices Sold by the Following Manufacturers Computer peripherals
    No accessories available.