Close
- Home>
- InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616781958",
"Attributes" : { }
}]

InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol
Catalog Number: HDP5ETHSS Back To ProductBulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Material:
Select an Item.
Close

Catalog Number | Configuration | Secondary Connector Termination | Supports Devices Sold by the Following Manufacturers |
---|
Catalog Number | Configuration | Secondary Connector Termination | Supports Devices Sold by the Following Manufacturers |
---|---|---|---|
HDP5ETH | - RJ45<br>- 10-ft. cable | --- | Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals |
HDP5ETHCC | - 120 VAC duplex receptacle<br>- RJ45<br>- 5-amp circuit breaker | --- | Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals |
HDP5ETHSS | - 120 VAC duplex receptacle<br>- RJ45<br>- 5-amp circuit breaker | --- | Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals |
HGF5ETH | - RJ45<br>- 10-ft. cable | --- | Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals |
HGF5ETHCC | - 120 VAC GFCI receptacle<br>- RJ45<br>- 5-amp circuit breaker | --- | Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals |
HGF5ETHSS | - RJ45<br>- 10-ft. cable | --- | Allen-Bradley<br>GE Fanuc<br>Groupe Schneider<br>Siemens<br>Computer peripherals |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Description:
Left-hand image shows front view, GFCI Receptacle Models. Right-hand image shows front view, Duplex Receptacle Models. Rear view with and without terminal cover are below the table.
Downloads
( 1 - 8 of 8 )
Certifications
Documents
InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol
Catalog Number |
HDP5ETHSS
|
Configuration |
- RJ45 - 10-ft. cable |
Secondary Connector Termination | --- |
Supports Devices Sold by the Following Manufacturers |
Allen-Bradley GE Fanuc Groupe Schneider Siemens Computer peripherals |
No accessories available.
Connect With Us