H2Omit Thermoelectric Dehumidifier, 6.00x5.50x5.75, Gray, ABS
- Reduces corrosion that can limit the life of internal electrical and electronic components
- Condenses moisture from internal enclosure air and standing liquids
- Built-in drain provision with plastic hose directs collected moisture to the Vent Drain (sold separately)
- Rotating side air vents direct recirculating air away from critical controls
- Mounts via DIN rail on internal panel or mounts directly onto the inside bottom of enclosure above the Vent Drain (sold separately)
- Can be used in mild steel, aluminum, stainless steel and non-metallic enclosures
- High-impact ABS shell
- Operates on 24-Volt DC power
- 4.5 A max. (84 W)
- Runs continuously above 32 F (power supply not included) *
- Removes 8 oz. of moisture in 24 hours
- Compact 6.00 x 5.50 x 5.75-inch design
- One Thermoelectric Dehumidifier includes:
- Four feet of plastic hose
- Two hose retainers
- One double-ended hose retainer
- Six inches of Velcro®
- Seven-inch strip of DIN rail
- Two mounting screws
PRODUCT ATTRIBUTES
- Height: 6 in / 152 mm / 152.4 mm
- Width: 5.5 in / 140 mm / 5.5 mm / 139.7 mm
- Depth: 5.75 in / 146 mm / 146 mm
- Material: ABS
- Finish: Smooth Matte
- Color: Gray
- Voltage AC: 24 VDC
- Weight: 2.9 lb
DRAWINGS AND DOCUMENT DOWNLOADS
3D Step
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The H2Omit Thermoelectric Dehumidifier removes moisture from the air within an enclosure, providing an inexpensive yet highly effective way to protect electronic and electrical components from condensation.
* If continual operation is not desired, a Mechanical Hygrostat (AMHUM) can be wired to the thermoelectric dehumidifier and then set to turn the dehumidifier on at the desired relative humidity.
VELCRO is a trademark of Velcro Industries B.V.
BULLETIN NUMBER
Industry Standards
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS