Gasket Replacement Kit for HOFFMAN Enclosures, .38x1.00 inch, Black, Silicone
- Positioned inside enclosure door providing a sealing barrier between the housing and door of an enclosure
- EPDM gasket kits are ideal to replace damaged or worn enclosure gasket
- Silicone gasket provides a secure sealing to protect against water and dust ingress in extreme temperatures
- Silicone gaskets can be used to upgrade current gasket for harsh applications or ideal to replace current silicone gasket
- Strip gasket is field-installable with included sealant and instructions
- Gaskets available in .63-in. (16-mm) wide for Wall-Mount Enclosures
- Gaskets available in 1.00-in. (25-mm) wide for Free-Stand and Floor-Mount Enclosures
- Each kit includes a 20-ft. (6m) roll of strip gasket
PRODUCT ATTRIBUTES
- Length: 20 ft / 6.1 mm
- Material: Silicone
- Finish: Smooth Matte
- Color: Black
- Thickness: 0.375 in / 10 mm
- Weight: 2.4 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
Gasket kits are ideal to replace damaged or worn foam-in-place or strip enclosure gaskets. Available in either EPDM or silicone material, these gasket kits allows replacement of current gasket as well as provides a solution to upgrade enclosure gasket for harsh applications. Kits offered with different sized gaskets is suitable to be used on either Wall-Mount or Free-Stand/Floor-Mount Enclosures.
BULLETIN NUMBER
A80
Industry Standards
Composant homologué cUL selon la norme CSA C22.2 N° 94; Référence E61997
Componente cUL reconocido por CSA C22.2 N.° 94; Archivo N.º E61997
UL 508A Component Recognized; Type 4, 4x, 12; File No. E61997
cUL Component Recognized per CSA C22.2 No 94; File No. E61997
Convient pour l’installation sur site du joint de porte, du couvercle et de la plaque d’obturation sur les modèles d’armoire HOFFMAN types 4, 4X et 12.
Apropiado para la instalación de campo para el sello de la puerta, cubierta y placas de montaje en modelos de gabinete HOFFMAN con clasificación Tipos 4, 4X y 12.
适用于 HOFFMAN 机柜 Type 4、4X 和 12 等级的门、盖和进线盖板密封的现场安装。
Suitable for field installation for door, cover and gland plate sealing on HOFFMAN enclosure models rated Types 4, 4X and 12.
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |