Image for GSKTKITE375 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

GSKTKITE375

Catalog Number:  GSKTKITE375
Back To Product

Bulletin Number:

  • A80
  • Model Code:

  • 29152
  • Ship Wt. Std. Pkg. (lbs):

  • 2.05
  • Industry Standards:

    UL 508A Component Recognized; Type 4, 4x, 12; File No. E61997 cUL Component Recognized per CSA C22.2 No 94; File No. E61997 Suitable for field installation for door, cover and gland plate sealing on Hoffman enclosure models rated Types 4, 4X and 12.
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    Gasket kits are ideal to replace damaged or worn foam-in-place or strip enclosure gaskets. Available in either EPDM and silicone material, these gasket kits allows replacement of current gasket as well as provides a solution to upgrade enclosure gasket for harsh applications. Kits offered with different sized gaskets is suitable to be used on either wall mount or large enclosures.

    Features:

  • Positioned inside enclosure door providing a sealing barrier between the housing and door of an enclosure
  • EPDM gasket kits are ideal to replace damaged or worn enclosure gasket
  • Silicon gasket provides a secure sealing to protect against water and dust ingress in extreme temperatures
  • Silicone gaskets can be used to upgrade current gasket for harsh applications or ideal to replace current silicone gasket
  • Strip gasket is field-installable with included sealant and instructions
  • Specifications:

  • EPDM Gaskets available in .28 in. (6 mm) thick by .63 in. (16 mm) wide for wall-mount enclosures
  • EPDM Gaskets available in .38 in. (10 mm) thick by 1 in. (25 mm) wide for large enclosures
  • Silicone gaskets available in .31 in. (8 mm) thick by .63 in. (16 mm) wide for wall-mount enclosures
  • Silicone gaskets available in .38 in. (10 mm) thick by 1 in. (25 mm) wide for large enclosures
  • Each kit includes a 20-ft. roll of strip gasket
  • Downloads (  1 - 3 of 3  )
    Certifications
    Documents
    GSKTKITE375
    Catalog Number
    GSKTKITE375
    Material EPDM
    Thickness in. .375
    Width in. 1.00
    Length 20 ft.
    No accessories available.