Image for 12 Gauge Gland Plate, Type 4 and Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

12 Gauge Gland Plate, Type 4 and Type 12

Catalog Number:  GP168
Back To Product

Bulletin Number:

  • GP1
  • Material:

  • Steel
  • Model Code:

  • 27203
  • Interchangeable:

  • False
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Mild steel gland plates are constructed of 12 gauge steel and finished with ANSI 61 gray polyester powder paint. Gland plates provide a removable cable egress and entry plate while maintaining enclosure rating of UL Type 4 and Type 12. Easy installation by cutting a rectangular opening in the enclosure and fastening with included hardware kit.
    12 Gauge Gland Plate, Type 4 and Type 12
    Catalog Number
    GP168
    Cutout Size in. 13.50 x 5.75
    W x H in. 14.98 x 7.23
    W x H mm 380 x 184
    No accessories available.