Image for Free-Stand, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Free-Stand, Type 1

Bulletin Number:

  • A38
  • Material:

  • Steel
  • Industry Standards:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 40; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Applications:

    Free-Stand Type 1 Enclosures are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Specifications:

  • 14 gauge steel (rear of enclosure is welded 12 gauge for increased stiffness)
  • 4-in. high 10 gauge steel integral lifting base
  • Heights from 48 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Easily reversible doors on single-door models
  • Overlapping doors with no center post on two-door models
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Removable back covers
  • Finish:

    RAL 7035 light-gray polyester powder paint inside and outside. Optional panels have white or conductive finish. Rack angles have galvanized finish.

    Accessories:

  • Rack-Mount Steel Shelf
  • Rack Angles
  • Panels for Free-Stand Type 1 Large Two-Door Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Conductive Panel Panel Panel Size D in. Panel Size E in.
    Catalog Number A in. B in. C in. Conductive Panel Panel Panel Size D in. Panel Size E in.
    48 25.5 12 A37P21NG A37P21N 37.16 21.50
    48 25.5 18 A37P21NG A37P21N 37.16 21.50
    60 25.5 12 A49P21NG A49P21N 49.16 21.50
    60 25.5 18 A49P21NG A49P21N 49.16 21.50
    60 25.5 24 A49P21NG A49P21N 49.16 21.50
    72 25.5 18 A61P21NG A61P21N 61.16 21.50
    84 25.5 18 A73P21NG A73P21N 73.16 21.50
    60 36 18 A49P32NG A49P32N 49.16 32.00
    72 36 18 A61P32NG A61P32N 61.16 32.00
    72 36 24 A61P32NG A61P32N 61.16 32.00
    84 36 24 A73P32NG A73P32N 73.16 32.00
    48 52 12 A37P48NG A37P48N 37.16 48.00
    48 52 18 A37P48NG A37P48N 37.16 48.00
    60 52 12 A49P48NG A49P48N 49.16 48.00
    60 52 18 A49P48NG A49P48N 49.16 48.00
    60 52 24 A49P48NG A49P48N 49.16 48.00
    60 72 24 A49P68NG A49P68N 49.16 68.00
    72 72 18 A61P68NG A61P68N 61.16 68.00
    72 72 24 A61P68NG A61P68N 61.16 68.00
    84 72 18 A73P68NG A73P68N 73.16 68.00
    84 72 24 A73P68NG A73P68N 73.16 68.00