Image for Free-Stand Disconnect Enclosure, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Free-Stand Disconnect Enclosure, Type 1

Bulletin Number:

  • A38D
  • Industry Standards:

    UL508A Listed; Type 1; File No. E61997 cUL Listed per CSA C22.2 No. 14; Type 1; File No. E61997 NEMA/EEMAC Type 1 IEC 60529 IP30
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.</p>

    Application:

    Free-Stand Disconnect Enclosures, Type 1, are an economical way to protect electrical and electronic equipment in applications that do not require extensive environmental protection.

    Specifications:

  • 14 gauge steel body and door; 12 gauge back covers
  • 4-in. high 10 gauge steel integral lifting base
  • Modified preferred disconnect cutout
  • Heights from 60 in. to 84 in. Usable height inside cabinet 4 in. less than nominal height.
  • Sturdy 7 gauge lifting tabs
  • Flush doors
  • 3-point latch with heavy-duty handle
  • Screwdriver defeater in handle on master door
  • Padlock provision in handle
  • Predrilled holes in lifting base provide bolt-down capability
  • Bonding provision on each door
  • Studs included for mounting optional panels on threaded bolts
  • Optional rack angles mount to top and bottom of front flanges
  • Finish:

    RAL 7035 light gray polyester powder paint inside and outside. Optional panels have white or conductive finish.

    Accessories:

  • Rack-Angle Mounted Drawer
  • Rack-Mount Steel Shelf
  • Rack Mounting Angle Kit - L Style
  • Electric Heater
  • Compact Cooling Fans
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Description Panel Size D x E in. Conductive Panel Panel Use Rack Angle Conductive Panel
    Catalog Number A in. B in. C in. Description Panel Size D x E in. Conductive Panel Panel Use Rack Angle Conductive Panel
    60 27 12 1-Door Enclosure 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    60 27 18 1-Door Enclosure 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    60 27 24 1-Door Enclosure 49.16 x 21.50 A49P21NG A49P21N ARA6019THG -
    60 37 18 1-Door Enclosure 49.16 x 32.00 A49P32NG A49P32N ARA6019THG -
    72 26 18 1-Door Enclosure 61.16 x 21.50 A61P21NG A61P21N ARA7219THG -
    72 37 18 1-Door Enclosure 61.16 x 32.00 A61P32NG A61P32N ARA7219THG -
    72 37 24 1-Door Enclosure 61.16 x 32.00 A61P32NG A61P32N ARA7219THG -
    84 26 18 1-Door Enclosure 73.16 x 21.50 A73P21NG A73P21N ARA8419THG -
    84 37 24 1-Door Enclosure 73.16 x 32.00 A73P32NG A73P32N ARA8419THG -
    60 53 12 2-Door Enclosure 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    60 53 18 2-Door Enclosure 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    - - - 2-Door Enclosure 49.16 x 48.00 - A49P48N ARA6019THG A49P48NG
    60 73 24 2-Door Enclosure 49.16 x 68.00 - A49P68N ARA6019THG A49P68NG
    72 73 18 2-Door Enclosure 61.16 x 68.00 - A61P68N ARA7219THG A61P68NG
    72 73 24 2-Door Enclosure 61.16 x 68.00 - A61P68N ARA7219THG A61P68NG
    84 73 18 2-Door Enclosure 73.16 x 68.00 - A73P68N ARA8419THG A73P68NG
    84 73 24 2-Door Enclosure 73.16 x 68.00 - A73P68N ARA8419THG A73P68NG