Image for Folding Shelf from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Folding Shelf

Bulletin Number:

  • P20
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Application:

    The folding shelf can be used on the exterior or the interior of a door to provide a convenient surface for computers, tools or paperwork.

    Specifications:

  • Mounts to door using Door Bar Grid Straps (sold separately)
  • Locks in two positions - 90 degrees as a shelf and 15 degrees as a writing surface.
  • Holds up to 30lb (13.6kg)
  • 16 gauge steel with 12 gauge brackets
  • Finish:

  • Polyester powder paint; RAL 7035 textured light gray standard
  • Custom colors available
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Description
    Catalog Number Description
    Fits door widths 600, 700, 800 and 1000 mm