Image for Flush-Mount Door Frames from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Flush-Mount Door Frames

Bulletin Number:

  • A90P1
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Applications:

    Use in Screw-Cover Pull Box telephone cabinet installations or in communication wiring and signal systems. Also as a junction or pull box and switch enclosure.

    Features:

  • Continuous hinge
  • Rugged black composite slide latch
  • Optional tamper-resistant lock kit includes cylinder lock, tamper-resistant screws and special driver bit.
  • Lock Kit: ACLFDF
  • 14 gauge steel door frame has ANSI 61 gray polyester powder paint finish
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Frame Size X x Y in. Door Size T in. Door Size S in. Fits Box Size A x B in. G in. H in. J in. K in. L in.
    Catalog Number Frame Size X x Y in. Door Size T in. Door Size S in. Fits Box Size A x B in. G in. H in. J in. K in. L in.
    8.00 x 8.00 3.00 3.00 6.00 x 6.00 1.28 5.44 --- 4.00 N/A
    14.00 x 14.00 9.00 9.00 12.00 x 12.00 1.28 11.44 2.84 7.00 8.31
    20.00 x 14.00 15.00 9.00 18.00 x 12.00 1.28 11.44 2.84 10.00 14.31
    20.00 x 20.00 15.00 15.00 18.00 x 18.00 1.28 17.44 2.84 10.00 14.31
    26.00 x 20.00 21.00 15.00 24.00 x 18.00 1.28 17.44 2.84 13.00 20.31
    26.00 x 26.00 21.00 21.00 24.00 x 24.00 1.30 23.41 2.84 13.00 20.31
    32.00 x 26.00 27.00 21.00 30.00 x 24.00 1.30 23.41 2.84 16.00 26.31