Image for Filter Box Fans from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Filter Box Fans

Industry Standards:

UL Recognized Motor CSA Certified Motor
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

Applications:

Thermal filter boxes are high volume air movers that require minimal enclosure space. Repositionable mounting ears allow the fans to be mounted internally or externally, and used for either intake or exhaust.

Features:

  • Inlet Guard
  • Outlet Guard
  • Power Cord
  • 5-15 plug available on catalog numbers ending with "M" only
  • Permanently lubricated ball bearing motors
  • 100% functionally tested
  • Specifications:

  • 115 VAC
  • 50/60Hz
  • Notes:

    Reference the Spec Sheet in the Downloads tab for complete product specifications.
    Downloads (  1 - 1 of 1  )
    Documents
     
    Catalog Number A in. CFM Max Max Current (A) Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    Catalog Number A in. CFM Max Max Current (A) Voltage Fahrenheit Max. Height (in.) Width (in.) Depth (in.) Weight (lb.)
    10.13 390 1.1 100 - 120 VAC 104 8.88 8.88 4.82 10.00
    10.13 390 1.1 100 - 120 VAC 104 8.88 8.88 4.82 10.00
    13.38 675 1.2 100 - 120 VAC 104 12.13 12.13 4.82 12.00
    13.38 675 1.2 100 - 120 VAC 104 12.13 12.13 4.82 12.00
    16.38 1200 1.5 100 - 120 VAC 104 15.13 15.13 7.70 24.00
    16.38 1200 1.5 100 - 120 VAC 104 15.13 15.13 7.70 24.00