Image for Fiberglass Disconnect, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Fiberglass Disconnect, Type 4X

Bulletin Number:

  • A17WD
  • Industry Standards:

    UL 508A Listed; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3, 3R, 4, 4X, 12, 13; File No. E61997 Enclosure flammability evaluated per UL 508A NEMA/EEMAC Type 3, 3R, 4, 4X, 12, 13 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches.</p>

    Applications:

    For effective and economical disconnect protection in the harshest corrosive environments, these enclosures provide secure door closure through the use of Type 304 stainless steel slotted quarter-turn latches.

    Specifications:

  • Fiberglass-reinforced material has excellent temperature and chemical resistance qualities and exhibits outstanding physical properties
  • Seams are sealed; no holes or knockouts
  • Seamless foam-in-place gasket assures water-tight and dust-tight seal
  • Fiberglass material is easily drilled, filed or sawed
  • Hinges are fiberglass-reinforced polyester
  • Doors are secured with Type 304 stainless steel slotted quarter-turn latches
  • Data pocket is high-impact thermoplastic
  • Copper flashed steel collar studs for mounting optional panels and terminal block kits
  • Holes provided in body for mounting disconnect operating handle and operating mechanism
  • Internal grounding provisions for quarter-turn latches
  • Includes bracket affixed to door for attaching disconnect door catch (interlock) and instructions for installing disconnects
  • Finish:

    Fiberglass material is light-gray inside and out. Optional steel panels are painted white. Optional stainless steel, aluminum, conductive and composite panels are unpainted.

    Accessories:

  • Frameless Window Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Terminal Block Kit Assembly for Type 4, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional stainless steel, composite and aluminum panels available for most sizes. See General Accessories. No additional "C" dimensions available.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size in. Conductive Panel Mounting G x H in. Panel Number of Latches
    Catalog Number A in. B in. C in. Panel Size in. Conductive Panel Mounting G x H in. Panel Number of Latches
    20.19 16.25 10 17.00 x 13.00 A20P16G 21.81 x 10.00 A20P16 2
    24.25 20.25 8 21.00 x 17.00 A24P20G 25.86 x 14.00 A24P20 2
    24.19 24.19 8 21.00 x 21.00 A24P24G 25.81 x 18.00 A24P24 2
    24.19 24.19 12 21.00 x 21.00 A24P24G 25.81 x 18.00 A24P24 2
    30.25 24.25 12 27.00 x 21.00 A30P24G 31.95 x 18.00 A30P24 2
    36.25 30.25 12 33.00 x 27.00 A36P30G 37.58 x 24.00 A36P30 4
    48.25 36.25 12 45.00 x 33.00 A48P36G 49.58 x 30.00 A48P36 5
    60.25 36.31 12 57.00 x 33.00 A60P36G 61.58 x 30.00 A60P36 5