Image for FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

FS66S Global Free-Stand Single and Dual Access with 3-Point Latches, Type 4X

Industry Standards:

UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No 94; Type 3R, 4, 4X, 12; File No. E61997 NEM A/EEM AC Type 3, 3R, 4, 4X, 12, 13 E.I.A. RS-310-D IEC 60529, IP66, IEC 62208 Meets NEMA Type 3RX requirements
Select Item modify product

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.

This single-door enclosure provides industry-leading protection for systems incorporating large components or complex mounting configurations in highly corrosive environments. The addition of 19-in. rack-mounting accessories makes these enclosures ideal for providing rugged protection for sensitive rack-mounted components in harsh industrial environments. The enclosure is typically used in food-processing plants, pharmaceutical manufacturing facilities, petrochemical plants and waste-water treatment facilities.

Application:

These enclosures are used in harsh industrial environments to house large components such as motor starters, drives, contactors and PLCs as well as a wide range of other electrical and electric equipment. A modular interior rail system (ProLine) provides an extensive range of mounting options. Whether your application calls for rack mounting, panel mounting or grid system mounting, a combination of ProLine components can deliver the right solution for ultimate equipment mounting flexibility and convenience. Three-point latching and sealing provide industry-leading protection from dust, oil and water. The FS66S enclosures are used extensively in oil and gas, water/wastewater, petrochemical and power plant environments and offer a perfect solution to outdoor DCS applications. Four styles are available to provide maximum flexibility: One-Door Single-Access Enclosures (single door on front); One-Door Dual-Access Enclosures (single door on front and rear); Two-Door Single-Access Enclosures (doors close on a removable center-post); and Two-Door Dual-Access Enclosures (doors close on a removable center-post on front and rear). Each style is also offered in 304 or 316L stainless steel, and can be manufactured as standard duty (14 gauge) and heavy duty (12 gauge).

Specifications:

  • Internal grid mounting system and ProLine frame compatible for easy and fast panel installation
  • Enclosure with contents to support Standard duty 500Kg (1102 lb.) evenly distributed and Heavy duty 1000Kg (2205 lb.) evenly distributed
  • Uni-body design with seams continuously welded and ground smooth
  • Two-door enclosures provided with a removable center-post for easy panel installation
  • Heavy-duty stainless steel lifting eyes
  • Heavy-duty three-point latching mechanism operated by 316L stainless steel PowerGlide padlocking handle
  • Seamless foam-in-place gasket assures a water-tight and dust-tight seal
  • Body flange trough collar channels liquids and contaminants away from door opening and installed equipment
  • Removable hidden hinges
  • Built-in plinth base that allows for flexible cable entry
  • Gland plate on the bottom offers cable entry options
  • Painted or galvanized back panels can be rear-mounted in single-access enclosures and back-to-back in dual access enclosures
  • Bonding provision on door
  • Finish:

    Enclosures are unpainted. Cover, sides, top and bottom have smooth #4 brushed finish.

    Accessories:

  • Window kits
  • Door stop kit
  • High-impact thermoplastic data pocket
  • ATEX accessories (i.e. Purge & Pressurization)
  • See ProLine internal accessories for a complete list
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Stainless Steel Type Gauge
    Catalog Number A in. B in. C in. Stainless Steel Type Gauge
    81.79 32.14 30.84 304 14
    81.84 32.19 30.92 304 12
    81.79 32.14 30.84 316L 14
    81.84 32.19 30.92 316L 12
    73.92 24.26 19.03 304 14
    73.97 24.32 19.11 304 12
    73.92 24.26 19.03 316L 14
    73.97 24.32 19.11 316L 12
    73.92 40.01 19.06 304 14
    73.97 40.06 19.11 304 12
    73.92 40.01 19.06 316L 14
    73.97 40.06 19.11 316L 12
    81.79 32.14 31.97 304 14
    81.84 32.19 32.07 304 12
    81.79 32.14 31.97 - 14
    81.84 32.19 31.91 316L 12
    73.92 24.26 20.15 304 14
    73.97 24.32 20.26 - 12
    60 38 16 316L 14
    73.97 24.32 20.26 316L 12
    73.92 40.01 20.15 304 14
    73.97 40.06 20.26 304 12
    73.92 40.01 20.15 316L 14
    73.97 40.06 20.26 316L 12
    81.79 47.89 30.87 - 14
    81.84 47.94 30.92 - 12
    81.79 47.89 30.87 316L 14
    81.84 47.94 30.92 316L 12
    81.79 47.89 31.97 304 14
    81.79 47.97 32.07 304 12
    81.79 47.89 32.02 316L 14
    81.84 47.94 32.02 316L 12