Image for Fastener Package from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Fastener Package

Catalog Number:  ECNSM6
Back To Product

Bulletin Number:

  • DEC1
  • Material:

  • Steel
  • Model Code:

  • 40130
  • Ship Wt. Std. Pkg. (lbs):

  • 0.2
  • Interchangeable:

  • False
  • Package Qty.:

  • 8
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Kit includes a set of 8 cage nuts and screws. Used to mount 19-in. rack equipment to 9-mm square holes in uprights. Cage nuts are metric (M6). Screws are pan head Phillips metric M6x16.
    Downloads (  1 - 3 of 3  )
    Certifications
    Documents
    Fastener Package
    Catalog Number
    ECNSM6
    Color Silver
    Package Includes Pan head Posidrive plated M6 x 16 screws, ABS black plastic cup washers and plated M6 cage nuts
    No accessories available.