Skip to main content

Please Select Your Country/Language Preferences

COMLINEPkgClsd Product Photo

ComLine OSP Package Type 4X, 900x700x500mm, Lt Gray, Aluminum

Catalog#: ECL907060P

A complete, off-the-shelf package for 19-inch rack equipment, lightweight ComLine OSP Wall-Mount Cabinets are constructed of corrosion-resistant aluminum with a foam-in-place gasket that secures and protects sensitive equipment in outdoor applications. Available with or without back-up battery compartment.

Read more Read less

Industry Standards

UL 508A Listed; Type 3, 3R, 4, 4X, 12; File No. E61997

CSA: Type 3, 3R, 4, 4X, 12

NEMA/EEMAC Type 3, 3R, 4, 4X, 12

EC60529, IP66

Designed to meet Telcordia NEBS™ GR-487, GR-63 and IEC 48D

EIA 310-D with 19 in. spacing for rack equipment

Meets BICSI TDMM, Tenth Edition, Chapter 7, Telecommunication Enclosures (TE)

Cabinet is RoHS compliant

NEBS is a trademark of Telcordia

Read more Read less Print This Page
Details

Features

Specifications


PRODUCT ATTRIBUTES

Data Copied
Metric   |   Imperial

Diagrams

Bulletin Number

Resources 3D models

CAD Generation

Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS

Related Accessories
Warning
nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.