Image for Pushbutton Enclosures, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Pushbutton Enclosures, Type 12

Catalog Number:  E3PBG
Back To Product

Bulletin Number:

  • PB1
  • Model Code:

  • 59000
  • Ship Wt. Std. Pkg. (lbs):

  • 32.4
  • Interchangeable:

  • False
  • Finish:

  • Painted Steel
  • Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 12, 13; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12, 13; File No. E61997 NEMA/EEMAC Type 12, 13 CSA File Number 42186: Type 12 IEC 60529, IP65
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

    Application:

    These pushbutton enclosures are designed to hold 30.5-mm or 22.5-mm pushbuttons and switches.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated cover screws thread into sealed wells
  • Bonding provision on cover
  • Grounding stud on body
  • Oil-resistant gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures with more than one column of pushbutton holes have internal detachable hinge to hold cover open during wiring
  • External welded-on mounting brackets for easy installation
  • 30.5-mm or 22.5-mm size holes
  • 30.5-mm or 22.5-mm size holes
  • Finish:

    Two standard finishes are available: ANSI 61 gray or OSHA Safety Yellow textured polyester powder paint inside and out.

    Accessories:

  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Pushbutton Enclosures, Type 12
    Catalog Number
    E3PBG
    A in. 8
    B in. 3.25
    C in. 2.75
    Gauge 14
    J in. 2.31
    X in. 1.73
    Number of Holes 3
    T in. 3.00
    Overall L x W in. 9.00 x 3.47
    Mounting G x H in. 8.50 x 2.38
    Y in. 1.86
    Hole Size 22.5 mm
    Color Gray
    No accessories available.