Image for Extra-Deep Pushbutton Enclosures, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

HOFFMAN on Demand Truck Icon HOFFMAN on Demand items are locally available now.

 

Extra-Deep Pushbutton Enclosures, Type 4

Catalog Number:  E1PBX4
Back To Product

Bulletin Number:

  • PB1
  • Material:

  • Painted steel
  • Model Code:

  • 30408
  • Interchangeable:

  • False
  • Finish:

  • Painted steel
  • Bulletin Number:

  • PB1
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 4, 12 CSA File Number 42186: Type 4, 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Extra-Deep Pushbutton Enclosures, designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, feature stainless steel screws and a high-performance polyurethane gasket to meet Type 4 environmental protection rating. The added depth accommodates additional pushbutton contact blocks.

    Application:

    Extra-Deep Pushbutton Enclosures, designed to hold 30.5-mm and 22.5-mm pushbuttons and switches, feature stainless steel screws and a high-performance polyurethane gasket to meet Type 4 environmental protection rating. The added depth accommodates additional pushbutton contact blocks.

    Specifications:

  • 16 or 14 gauge steel
  • Seams continuously welded and ground smooth
  • Captivated stainless steel cover screws thread into sealed wells
  • Grounding stud on body
  • Bonding provision on cover
  • High-performance polyurethane gasket
  • Factory stamped 4-way pushbutton holes
  • Enclosures 6.00 x 4.00 x 5.00 in. (152 x 102 x 127 mm) and larger have internal detachable hinge to hold cover open during wiring, yet permit immediate removal
  • 30.5-mm or 22.5-mm size holes
  • External wall-mounting brackets
  • Finish:

    ANSI 61 gray polyester powder paint inside and out

    Accessories:

  • Industrial Corrosion Inhibitors
  • Hol-Sealers Hole Seals
  • Tamper-Resistant Screws
  • Extra-Deep Pushbutton Enclosures, Type 4
    Catalog Number
    E1PBX4
    A in. 4
    B in. 4
    C in. 4.75
    Hole Size 30.5 mm
    Number of Holes 1
    Gauge 16
    Mounting G x H in. 4.50 x 3.12
    Overall L x W in. 5.00 x 4.22
    T in. 3.75
    Y in. 2.11
    No accessories available.