Image for Double-Bay Air Conditioner Top from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Double-Bay Air Conditioner Top

Bulletin Number:

  • PAC
  • Material:

  • Steel
  • Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Description:

    Top provides mounting accommodations for ProLine Top Mount Air Conditioners. Top can rotate for either left-side or right-side mounting for double bay frames. Finish is RAL 7035 light-gray polyester powder paint. Top cover, support bracket and mounting hardware are included in each package.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. Fits Frame Top B x C Gauge W in. D in. Fits Top Mount Air Conditioners
    Catalog Number A in. B in. Fits Frame Top B x C Gauge W in. D in. Fits Top Mount Air Conditioners
    47.24 23.62 1200 x 600 16 46.93 23.58 PAC216T66, PAC226T66, PAC416T66, PAC426T66
    47.24 31.5 1200 x 800 14 46.93 31.46 PAC416T68, PAC426T68
    62.99 23.62 1600 x 600 16 62.68 23.58 PAC216T86, PAC226T86, PAC416T86, PAC426T86
    62.99 31.5 1600 x 800 14 62.68 31.46 PAC416T88, PAC426T88