Image for WaterShed Disconnect Enclosure, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

WaterShed Disconnect Enclosure, Type 4X

Bulletin Number:

  • WS1D
  • Material:

  • Stainless Steel
  • Industry Standards:

    Mounting brackets required to meet UL/cUL external mounting requirement. UL 508A Listed; Type 4, 4X, 12; File Number E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 4X, 12; File No. E61997 NSF 169 NEMA/EEMAC Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Specifically designed for disconnect applications in sanitary washdown production environments, such as food and beverage manufacturing, WaterShed Disconnect Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

    Applications:

    Specifically designed for disconnect applications in sanitary washdown production environments, such as food and beverage manufacturing, WaterShed Disconnect Enclosures feature a sloped top, sloped door edges, bullet-style hinges and additional unique features that facilitate washdown runoff.

    Specifications:

  • 14 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Smooth Type 304 stainless steel lift-off bullet-style hinges
  • Hinges are shielded by door edges
  • Hinged side of door has provisions to allow direct flushing of hinge area
  • 20-degree sloped top
  • 170-degree door opening
  • Door edges are sloped 20 degrees at top and bottom
  • Slanted flange trough collar along the top edge of the enclosure opening
  • Stainless steel quarter-turn latches with flush slotted insert
  • Seamless foam-in-place gasket
  • Self-grounding latch system
  • Bonding provision on door; grounding stud on body
  • Panel studs fit optional NEMA size panels
  • Finish:

    Sides, top, bottom and door have a #4 brushed finish.

    Accessories:

  • Mounting Bracket Kit
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Padlocking Latch Kit
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

    Purchase panels separately. Optional Stainless steel, composite and aluminum panels available for most sizes.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number Express Modifications A in. B in. C in. G in. H in. Conductive Panel A2 in. Panel A1 in. Latch Qty.
    Catalog Number Express Modifications A in. B in. C in. G in. H in. Conductive Panel A2 in. Panel A1 in. Latch Qty.
    Yes 24 25 8 22.50 24.39 A24P24G 27.44 A24P24 24.53 4
    Yes 30 25 8 28.50 24.39 A30P24G 33.44 A30P24 30.53 4
    Yes 36 31 8 34.50 30.39 A36P30G 39.58 A36P30 36.70 5
    Yes 48 37 16 46.50 36.39 A48P36G 54.66 A48P36 48.86 5
    Yes 60 37 16 58.50 36.39 A60P36G 66.66 A60P36 60.87 5