Disconnect Enclosure with Clamps, Type 4X

Catalog Number: A42HS3712SS6LP
null

Required Field

* Must Make At Least One Selection Indicating the Customer's Requirements
Selecting a Type rating does not assure that the enclosure qualifies for that rating.
UL/CSA labels will be provided on all enclosures unless the enclosure integrity is violated by any of the modifications/options.
If selecting a NEMA Type rating only, the product label will not include a UL/CSA mark.
IF UPGRADING TO A NEMA TYPE 4 RATING, enter the words "Upgrade to NEMA Type 4" in Additional Options.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Enter Dimensions in Inches (Within Min and Max)
Sizes are available within mininimum and maximum dimensions only.
The height and depth of disconnect enclosures are dependent on one another due
to the E dimension. This E dimension is the locating dimension from the top of the
enclosure to the top of the disconnect cutout (see Hoffman Specifiers Guide for E
dimensions and details or contact Customer Service for assistance).
The following rules apply:
If A =< 36, then C must be <16
24.00 42.00
21.38 37.38
8.00 12.00
  Set Values to Defaults
Enter Manufacturing Instructions If No Drawing Available (Optional)
At least one dimension must be changed for the Manufacturing Instructions to be displayed
in this section.
null
Enter Additional Options
null
Select a Finish
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Installed Back Panel
Delete Panel Mounting Provisions
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Holes and Cutouts
For Express, no countersinks or knockouts.
Drawing(s) required.
Select Additional Holes and Cutouts
Drawing(s) required.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Tapped Holes
Drawing(s) required.
 
Range: 0 - 1000
 
Range: 0 - 1000
Enter Quantities or Footage for the Enclosure
Drawing(s) required.
 
Range: 0 - 1000
Enter Quantities for the Door
Drawing(s) required.
 
Range: 0 - 1000
Enter Quantities or Footage for the Panel
Drawing(s) required.
Select Grounding Provisions
Attach drawing or clarify in Manufacturing Instructions if location must be specified.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Mounting Options
Select Floor Mounting
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select Gasket Options
Select Data Pocket Options
Select Door Modifications / Options
Select Latching Options
May affect UL/NEMA/CSA Type ratings.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Enter Additional Options
null
Thermal Specifications
Drawing(s) required for customer specified locations.
May void or change UL/CSA Type ratings.
Select Air Conditioner Cutouts
If air conditioner cutouts are selected, order the air conditioner(s) as a separate line item.
Air conditioners are not installed on the enclosure.
  
Select Fans and Optional Shrouds
  
Select Grilles and Optional Shrouds
  
Select Louvers and Optional Shrouds
  
Select Shrouds Only
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Window Specifications
Drawing(s) required
The maximum window size which will fit in the door can be determined by the following formula:
Enclosure height minus 6" and enclosure width minus 7.38".
Select Frame Style Window(s)
For custom size EXWK hazardous windows, the minimum viewing area is 5" x 3"
and the maximum viewing area is 29" x 19".
Select Concept Style Window(s)
Select IR Window(s)
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Select General Accessories
Select Gland Plates
Gland Plates may void UL/CSA Type ratings.
Drawing(s) required.
Select Lighting Options
Select InterSafe Port, then Mounting Surface
Drawing(s) required.
May impact lead time.
Enter Additional Options
Enter Manufacturing Instructions If No Drawing Available (Optional)
null
Specify Custom Requirements
Whenever possible, please enter custom requirements in the aditional options field of the appropriate catagory.
(i.e.: Custom finish requirements should be specified in the additional options field within the Finish catagory.)
Add Item to Project List Add item to project list Cancel and Back
Item Information
A42HS3712SS6LP         Clear All Selections
Finish Chart
Express 10 Business Days
Selection Summary
Express                     DYS                     Custom
 
PDF
Add Item to Project List Add item to project list Cancel and Back