Image for Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12

Bulletin Number:

  • A26MM
  • A26M1
  • A26M2
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP55
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

    Application:

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

    Specifications:

  • .074-in., .098-in. or .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchor into reinforced top on larger models
  • Removable centerposts for easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy duty latch mechanism operated by zinc die-cast padlocking defeater handle on all doors; 2-point latch on enclosures up to 36 in. (914 mm); 3-point latch on enclosures 42 in. (1067 mm) and above
  • Oil-resistant gasket
  • Removable .127-in. thick steel panels mount on collar studs; purchase panels separately
  • Master door is far right-hand door on all enclosures
  • Defeater on master door requires a screwdriver to open
  • Preferred cutout on right flange provides mounting for most disconnect switches and circuit breakers
  • Enclosures with three to five doors have three stiffeners on rear of body
  • Finish:

    ANSI 61 gray inside and outside over pretreated surfaces. Optional panels have white or conductive finish.

    Accessories:

  • Electric Heater
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Body Thickness in. Panel Conductive Panel Panel Qty. Lifting Eyes Body Stiffener
    Catalog Number A in. B in. C in. Body Thickness in. Panel Conductive Panel Panel Qty. Lifting Eyes Body Stiffener
    30 28.25 8 .074 A25P21 A25P21G 1 0 -
    30 28.25 10 .074 A25P21 A25P21G 1 0 -
    36 28.25 8 .074 A31P21 A31P21G 1 0 -
    36 28.25 10 .074 A31P21 A31P21G 1 0 -
    42 28.25 8 .074 A37P21 A37P21G 1 0 -
    42 28.25 10 .074 A37P21 A37P21G 1 0 -
    48 40.25 10 .098 A42P33 A42P33G 1 2 -
    48 40.25 18 .098 A42P33 A42P33G 1 2 -
    48 40.25 24 .098 A42P33 A42P33G 1 2 -
    60 40.25 8 .098 A54P33 A54P33G 1 2 -
    60 40.25 10 .098 A54P33 A54P33G 1 2 -
    60 40.25 18 .098 A54P33 A54P33G 1 2 -
    60 40.25 24 .098 A54P33 A54P33G 1 2 -
    30 54.5 8 .098 A25P48 A25P48G 1 - 0
    30 54.5 10 .098 A25P48 A25P48G 1 - 0
    36 54.5 8 .098 A31P48 A31P48G 1 - 0
    36 54.5 10 .098 A31P48 A31P48G 1 - 0
    42 54.5 8 .098 A37P48 A37P48G 1 - 0
    42 54.5 10 .098 A37P48 A37P48G 1 - 0
    48 78.5 8 .098 A42P72 A42P72G 1 2 0
    48 78.5 10 .098 A42P72 A42P72G 1 2 0
    48 78.5 12 .098 A42P72 A42P72G 1 2 0
    48 78.5 18 .098 A42P72 A42P72G 1 2 0
    48 78.5 24 .098 A42P72 A42P72G 1 2 0
    60 78.5 8 .098 A54P72 A54P72G 1 2 0
    60 78.5 10 .098 A54P72 A54P72G 1 2 0
    60 78.5 18 .098 A54P72 A54P72G 1 2 0
    60 78.5 24 .098 A54P72 A54P72G 1 2 0
    30 82.25 10 .098 A25P21, A25P48 A25P21G, A25P48G 1, 1 2 0
    36 82.25 10 .098 A31P21, A31P48 A31P21G, A31P48G 1, 1 2 0
    42 82.25 10 .098 A37P21, A37P48 A37P21G, A37P48G 1, 1 2 0
    48 118.25 10 .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    48 118.25 12 .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    48 118.25 18 .098 A42P33, A42P72 A42P33G, A42P72G 1, 1 2 3
    60 118.25 10 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    60 118.25 12 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    60 118.25 18 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    60 118.25 24 .098 A54P33, A54P72 A54P33G, A54P72G 1, 1 2 3
    42 108.5 10 .121 A37P48 A37P48G 2 4 0
    48 156.5 10 .121 A42P72 A42P72G 2 4 3
    48 156.5 12 .121 A42P72 A42P72G 2 4 3
    48 156.5 18 .121 A42P72 A42P72G 2 4 3
    60 156.5 10 .121 A54P72 A54P72G 2 4 3
    60 156.5 12 .121 A54P72 A54P72G 2 4 3
    60 156.5 16 .121 A54P72 A54P72G 2 4 3
    60 156.5 18 .121 A54P72 A54P72G 2 4 3
    48 196.25 12 .121 A42P33, A42P72 A42P33G, A42P72G 1, 2 4 3
    48 196.25 18 .121 A42P33, A42P72 A42P33G, A42P72G 1, 2 4 3
    60 196.25 10 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 4 3
    60 196.25 12 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 4 3
    60 196.25 16 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 8 3
    60 196.25 18 .121 A54P33, A54P72 A54P33G, A54P72G 1, 2 8 3