Image for Disconnect Enclosure with Clamps, Type 4 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Disconnect Enclosure with Clamps, Type 4

Bulletin Number:

  • A19
  • Material:

  • Steel
  • Industry Standards:

    UL 508A Listed; Type 4, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 4, 12; File No. E61997 NEMA/EEMAC Type 3, 4, 12, 13 CSA File No. 42186: Type 4, 12 IEC 60529, IP66
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    <p>WeatherFlo Enclosures feature a forced-air ventilation system for cooling drives or other high-heat producing equipment in outdoor applications.</p>

    Applications:

  • For disconnect applications in which a clamp-secured door is preferred. Clamps on three sides of the door keep liquid and contaminants out. Preferred cutout accepts major brand disconnect switches and circuit breakers.
  • Furnished with Enclosures:
  • 1. Bracket welded to door for attaching disconnect door catch (interlock)
  • 2. Instructions to locate and install disconnect switches, circuit breakers and operating mechanisms
  • Specifications:

  • 14 gauge steel
  • Seams continuously welded and ground smooth
  • External mounting brackets
  • External-formed flange around all sides of enclosure opening
  • Stainless steel door clamps on three sides of door
  • Removable door with continuous hinge
  • Type 4 rated door gasket
  • Collar studs for mounting optional panels
  • Holes in body for mounting disconnect operating handle and operating mechanism
  • Bonding provision on door
  • Bracket welded to door for attaching disconnect door catch (interlock) and instructions for installing disconnects
  • Finish:

    ANSI 61 gray polyester powder coating inside and out.

    Accessories:

  • Blank Adapter Plates, Mild Steel
  • Industrial Corrosion Inhibitors
  • Electric Heater
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Clamps Data Pocket Size in. Panel
    Catalog Number A in. B in. C in. Panel Size D x E in. Conductive Panel Number of Clamps Data Pocket Size in. Panel
    24 21.38 8 21.00 x 17.00 A24P20G 5 6.00 x 6.00 A24P20
    24 25.38 8 21.00 x 21.00 A24P24G 5 6.00 x 6.00 A24P24
    30 25.38 8 27.00 x 21.00 A30P24G 5 12.00 x 12.00 A30P24
    36 25.38 8 33.00 x 21.00 A36P24G 5 12.00 x 12.00 A36P24
    36 31.38 8 33.00 x 27.00 A36P30G 7 12.00 x 12.00 A36P30
    42 31.38 12 39.00 x 27.00 A42P30G 10 6.00 x 6.00 A42P30
    42 37.38 12 39.00 x 33.00 A42P36G 10 12.00 x 12.00 A42P36
    48 37.38 12 45.00 x 33.00 A48P36G 10 12.00 x 12.00 A48P36
    60 37.38 12 57.00 x 33.00 A60P36G 11 12.00 x 12.00 A60P36