Image for Sequestr External Disconnect, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Sequestr External Disconnect, Type 12

Catalog Number:  AXD24
Back To Product

Bulletin Number:

  • A70D
  • Material:

  • Steel
  • Model Code:

  • 16754
  • Ship Wt. Std. Pkg. (lbs):

  • 80.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 CSA File No. 42186: Type 12 IEC 60529, IP55
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr™ Enclosure. Power is passed-through to the main enclosure.

    Application:

    Retrofit disconnect enclosures to isolate incoming power and help mitigate arc flash occurrences by moving the disconnect switch to the Sequestr Enclosure. Power is passed-through to the main enclosure.

    Features:

  • Interlocks with doors of main control cabinet when the disconnect switch is powered ON
  • Maintains UL Type 12 rating
  • Provision for pass-through power into the main cabinet—blank plate for customer modification
  • Preferred disconnect cutout
  • Quarter-turn screwdriver slot latch
  • Hidden hinges
  • Bonding provision on door
  • Conductive back panel included
  • Installation hardware and templates included
  • Specifications:

  • 16 gauge steel
  • Continuously welded and ground seams all around
  • Hinged on right side
  • Finish:

  • ANSI 61 gray exterior and interior
  • Included back panel has conductive finish
  • Accessories:

  • Industrial Corrosion Inhibitors
  • Touch-Up Paint
  • Notes:

    Reference the Specification Sheet for Optional Terminal Plates and Optional Replacement Conductive Panel tables.
    Sequestr External Disconnect, Type 12
    Catalog Number
    AXD24
    A in. 34.45
    B in. 14
    C in. 24.12

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Optional Terminal Plate ATBP100 Add Item to Project List add item to project list
    Thmbnail Image Optional Terminal Plate ATBP200 Add Item to Project List add item to project list
    Thmbnail Image Optional Replacement Conductive Panel A31P12G Add Item to Project List add item to project list
    Thmbnail Image Optional Terminal Plate ATBP3060 Add Item to Project List add item to project list