Close
- Home>
- Products>
- Disconnect>
- Concept Disconnect Enclosure, Type 4


+ / - Hover over image to Zoom

[{
"catentry_id" : "3074457345616786107",
"Attributes" : { }
}]
Bulletin Number:
Material:

Express Modification Eligible:
Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Bulletin Number:
Industry Standards:
Mounting brackets required to maintain UL/CSA external mounting requirement.
Select an Item.
Close

Catalog Number | Express Modifications | A in. | B in. | C in. | Door Gauge | Body Gauge | Concept Panel | Conductive Panel | Panel Size D x E in. | Mounting G x H in. | Latches Qty. | Latches style | J in. |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | Door Gauge | Body Gauge | Concept Panel | Conductive Panel | Panel Size D x E in. | Mounting G x H in. | Latches Qty. | Latches style | J in. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
CDSC20228 | Yes | 20 | 22 | 8 | 14 | 16 | CP2020 | CP2020G | 18.20 x 18.20 | 18.50 x 20.50 | 1 | 2-point | 5.00 |
CDSC20228LG | Yes | 20 | 22 | 8 | 14 | 16 | CP2020 | CP2020G | 18.20 x 18.20 | 18.50 x 20.50 | 1 | 2-point | 5.00 |
CDSC24228 | Yes | 24 | 22 | 8 | 14 | 16 | CP2420 | CP2420G | 22.20 x 18.20 | 22.50 x 20.50 | 1 | 2-point | 6.00 |
CDSC24228LG | Yes | 24 | 22 | 8 | 14 | 16 | CP2420 | CP2420G | 22.20 x 18.20 | 22.50 x 20.50 | 1 | 2-point | 6.00 |
CDSC24268 | Yes | 24 | 26 | 8 | 14 | 16 | CP2424 | CP2424G | 22.20 x 22.20 | 22.50 x 24.50 | 1 | 2-point | 6.00 |
CDSC24268LG | Yes | 24 | 26 | 8 | 14 | 16 | CP2424 | CP2424G | 22.20 x 22.20 | 22.50 x 24.50 | 1 | 2-point | 6.00 |
![]() |
Yes | 30 | 26 | 8 | 14 | 16 | CP3024 | CP3024G | 28.20 x 22.20 | 28.50 x 24.50 | 1 | 2-point | 6.00 |
CDSC30268LG | Yes | 30 | 26 | 8 | 14 | 16 | CP3024 | CP3024G | 28.20 x 22.20 | 28.50 x 24.50 | 1 | 2-point | 6.00 |
CDSC36268 | Yes | 36 | 26 | 8 | 14 | 14 | CP3624 | CP3624G | 34.20 x 22.20 | 34.50 x 24.50 | 1 | 2-point | 6.00 |
CDSC36268LG | Yes | 36 | 26 | 8 | 14 | 14 | CP3624 | CP3624G | 34.20 x 22.20 | 34.50 x 24.50 | 1 | 2-point | 6.00 |
![]() |
Yes | 36 | 32 | 8 | 14 | 14 | CP3630 | CP3630G | 34.20 x 28.20 | 34.50 x 30.50 | 1 | 2-point | 6.00 |
CDSC36328LG | Yes | 36 | 32 | 8 | 14 | 14 | CP3630 | CP3630G | 34.20 x 28.20 | 34.50 x 30.50 | 1 | 2-point | 6.00 |
![]() |
Yes | 42 | 32 | 12 | 14 | 14 | CP4230 | CP4230G | 40.20 x 28.20 | 40.50 x 30.50 | 1 | 3-point | 21.00 |
CDSC423212LG | Yes | 42 | 32 | 12 | 14 | 14 | CP4230 | CP4230G | 40.20 x 28.20 | 40.50 x 30.50 | 1 | 3-point | 21.00 |
![]() |
Yes | 42 | 38 | 12 | 14 | 14 | CP4236 | CP4236G | 40.20 x 34.20 | 40.50 x 36.50 | 1 | 3-point | 21.00 |
CDSC423812LG | Yes | 42 | 38 | 12 | 14 | 14 | CP4236 | CP4236G | 40.20 x 34.20 | 40.50 x 36.50 | 1 | 3-point | 21.00 |
![]() |
Yes | 48 | 38 | 12 | 14 | 14 | CP4836 | CP4836G | 46.20 x 34.20 | 46.50 x 36.50 | 1 | 3-point | 24.00 |
CDSC483812LG | Yes | 48 | 38 | 12 | 14 | 14 | CP4836 | CP4836G | 46.20 x 34.20 | 46.50 x 36.50 | 1 | 3-point | 24.00 |
![]() |
Yes | 60 | 38 | 12 | 14 | 14 | CP6036 | CP6036G | 58.20 x 34.20 | 58.50 x 36.50 | 1 | 3-point | 30.00 |
CDSC603812LG | Yes | 60 | 38 | 12 | 14 | 14 | CP6036 | CP6036G | 58.20 x 34.20 | 58.50 x 36.50 | 1 | 3-point | 30.00 |
CDSC363216 | Yes | 36 | 32 | 16 | 14 | 14 | CP3630 | CP3630G | 34.20 x 28.20 | 34.50 x 30.50 | 1 | 3-point | 18 |
CDSC363216LG | Yes | 36 | 32 | 16 | 14 | 14 | CP3630 | CP3630G | 34.20 x 28.20 | 34.50 x 30.50 | 1 | 3-point | 18 |
CDSC423216 | Yes | 42 | 32 | 16 | 14 | 14 | CP4230 | CP4230G | 40.20 x 28.20 | 40.50 x 30.50 | 1 | 3-point | 21.00 |
CDSC423216LG | Yes | 42 | 32 | 16 | 14 | 14 | CP4230 | CP4230G | 40.20 x 28.20 | 40.50 x 30.50 | 1 | 3-point | 21.00 |
CDSC423816 | Yes | 42 | 38 | 16 | 14 | 14 | CP4236 | CP4236G | 40.20 x 34.20 | 40.50 x 36.50 | 1 | 3-point | 21.00 |
CDSC423816LG | Yes | 42 | 38 | 16 | 14 | 14 | CP4236 | CP4236G | 40.20 x 34.20 | 40.50 x 36.50 | 1 | 3-point | 21.00 |
CDSC483816 | Yes | 48 | 38 | 16 | 14 | 14 | CP4836 | CP4836G | 46.20 x 34.20 | 46.50 x 36.50 | 1 | 3-point | 24.00 |
CDSC483816LG | Yes | 48 | 38 | 16 | 14 | 14 | CP4836 | CP4836G | 46.20 x 34.20 | 46.50 x 36.50 | 1 | 3-point | 24.00 |
![]() |
Yes | 60 | 38 | 16 | 14 | 14 | CP6036 | CP6036G | 58.20 x 34.20 | 58.50 x 36.50 | 1 | 3-point | 30.00 |
CDSC603816LG | Yes | 60 | 38 | 16 | 14 | 14 | CP6036 | CP6036G | 58.20 x 34.20 | 58.50 x 36.50 | 1 | 3-point | 30.00 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Use Concept Disconnect Enclosures in applications that require stylized design features and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosures: Door interlock bracket welded to door; Three-point door latching system installed on door; Instructions to locate and install disconnect; Hardware kit consisting of padlocking door handle, panel mounting nuts, grounding hardware and sealing washers for mounting holes
Applications:
Specifications:
Finish:
Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.Notes:
Purchase panels separately.
Downloads
( 1 - 8 of 8 )
Certifications
Documents
Concept Disconnect Enclosure, Type 4
Catalog Number |
CDSC603812
|
Express Modifications | Yes |
A in. | 60 |
B in. | 38 |
C in. | 12 |
Panel Size D x E in. | 58.20 x 34.20 |
J in. | 30.00 |
Conductive Panel | CP6036G |
Mounting G x H in. | 58.50 x 36.50 |
Body Gauge | 14 |
Door Gauge | 14 |
Concept Panel | CP6036 |
Latches Qty. | 1 |
Latches style | 3-point |
Add accessories for this item to your project list.
Connect With Us