Image for Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X

Catalog Number:  A60CPX4812SSLPN4
Back To Product

Bulletin Number:

  • A21S4
  • Express Modification Eligible:

  • Yes
  • Model Code:

  • 11108
  • Ship Wt. Std. Pkg. (lbs):

  • 413.0
  • Interchangeable:

  • False
  • Industry Standards:

    UL 508A Listed; Type 3R, 4, 4X, 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 3R, 4, 4X, 12; File No. E61997 NEMA/EEMAC Type 3R, 4, 4X, 12 CSA File No. 42186: Type 4, 4X, 12 IEC 60529, IP66 Meets NEMA Type 3RX requirements
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Designed to house the following flange-mounted disconnect switches and circuit breakers: Allen-Bradley, ABB Controls, Eaton Cutler-Hammer, General Electric, Siemens ITE, Schneider Square D®.

    Description:

    Designed to house the following flange-mounted disconnect switches and circuit breakers: Allen-Bradley, ABB Controls, Eaton Cutler-Hammer, General Electric, Siemens ITE, Schneider Square D®.

    Specifications:

  • Manufactured from 12 gauge Type 304 stainless steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough collar excludes liquids and contaminants
  • Removable centerposts permit easy panel installation
  • Heavy-gauge continuous hinges
  • Heavy-duty lifting eyes are Type 316 stainless steel
  • Data pocket is high-impact thermoplastic
  • 15-in. floor stands are welded to enclosure
  • Seamless foam-in-place gasket provides oil-tight and dust-tight seal against contaminants
  • Panel supports
  • Collar studs provided for mounting optional panels
  • Heavy-duty 3-point latching mechanism operated by Type 316 stainless steel PowerGlide padlocking handle on all doors
  • Masterdoor is right-hand door on X enclosures and left-hand door on CPX enclosures
  • Type 316 stainless steel handle with defeater on master door
  • Type 316 stainless steel handle (non-defeater) on slave door
  • Mechanical interlock operated by master door prevents slave door from being opened first; doors can be closed in any order
  • Preferred cutout on right flange provides mounting for most disconnect operators
  • Bonding provision on doors; grounding studs on body
  • Accessory mounting channel provided in enclosure top
  • Finish:

    Stainless steel enclosures are unpainted. Sides and body have smooth #4 brushed finish. Optional mild steel panels are painted white. Optional conductive panels are available.

    Patents:

  • US 5,634,357
  • D 385,7683
  • Accessories:

  • Blank Adapter Plates, Mild Steel
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Operator Adapters for Universal Cutouts
  • Panelite Enclosure Lights Overview
  • Panels for Type 3R, 4, 4X, 12 and 13 Enclosures
  • Steel and Stainless Steel Window Kits
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.

    Notes:

  • Purchase panels separately.
  • All 24.12-in. (613 mm) and deeper enclosures using short connecting rods in the following models require a Hoffman platform assembly, catalog number ADSCPA, purchased separately. • ABB Controls flange-operated devices • Eaton Cutler-Hammer C361 devices • Eaton Cutler-Hammer C371 mechanisms which use C371E, F, G, K operating mechanism • General Electric Type TDA devices (see next paragraph for option) • Schneider Square D Class 9422 devices (see next paragraph for option)
  • The platform assembly can be omitted if long connecting rods are ordered in place of short connecting rods. • For Eaton Cutler-Hammer operating mechanisms C371E and C371F order catalog number C371CS1 connecting rod. For C371G and C371K order catalog number C371CS2 connecting rod. • For General Electric devices, order catalog number TDSR extended length drive rod • For Schneider Square D devices, order catalog number 9422-R2 extra long operating rod(s). Some devices require two rods. Consult factory for space occupied on panel when platform is used.
  • Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X
    Catalog Number
    A60CPX4812SSLPN4
    Express Modifications Yes
    A in. 60.12
    B in. 48.5
    C in. 12.12
    Panel A60P48
    Conductive Panel A60P48G
    Panel Size D x E in. 56.00 x 44.00

    Add accessories for this item to your project list.

    Item
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK53NFSS Add Item to Project List add item to project list
    Thmbnail Image Indoor Model Stainless Steel Type 4X N280416G051 Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Add Item to Project List add item to project list
    Thmbnail Image Blank Adapter Plates, Stainless Steel A2128BAPSS Add Item to Project List add item to project list
    Thmbnail Image Operator Adapters for Preferred Cutouts APCABVA Add Item to Project List add item to project list
    Thmbnail Image Operator Adapters for Preferred Cutouts APCCHVA Add Item to Project List add item to project list
    Thmbnail Image Operator Adapters for Preferred Cutouts APCGETDA Add Item to Project List add item to project list
    Thmbnail Image Operator Adapters for Preferred Cutouts APCITE Add Item to Project List add item to project list
    Thmbnail Image Operator Adapters for Preferred Cutouts APCSDA Add Item to Project List add item to project list
    Thmbnail Image Enclosure Stabilizers AENST Add Item to Project List add item to project list
    Thmbnail Image InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol HGF5ETHSS Add Item to Project List add item to project list
    Thmbnail Image InterSafe Data Interface Ports for Ethernet/ProfiNet Protocol HDP5ETHSS Add Item to Project List add item to project list
    Thmbnail Image InterSafe Data Interface Ports for USB Protocol, 10-ft. Cable HDP5USBUSBSS Add Item to Project List add item to project list
    Thmbnail Image Steel and Stainless Steel Window Kits APWK1711NFSS Add Item to Project List add item to project list
    Thmbnail Image Stainless Steel Folding Shelf ACSHELF1212SS Add Item to Project List add item to project list
    Thmbnail Image External Data Pockets, Type 4/4X/12 ADPX4BSS Add Item to Project List add item to project list
    Thmbnail Image Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X A60CPX4812SSLPN4 Add Item to Project List add item to project list
    Thmbnail Image Two-Door Stainless Steel Enclosures for Flange-Mounted Disconnects, Type 4X A60CPX4812SSLPN4 Add Item to Project List add item to project list
    Thmbnail Image Metal Data Pocket ADP3 Add Item to Project List add item to project list
    Thmbnail Image PaneLite LED Enclosure Light LED24V15 Add Item to Project List add item to project list
    Thmbnail Image PaneLite Power Cords LED24VCORD Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlocks AEK115NDH Add Item to Project List add item to project list
    Thmbnail Image Electrical Interlock Defeater AEKDF Add Item to Project List add item to project list
    Thmbnail Image GSKTKITS375 GSKTKITS375 Add Item to Project List add item to project list
    Thmbnail Image Internal Disconnect Shield, Small AID1412 Add Item to Project List add item to project list
    Thmbnail Image Internal Disconnect Shield, Medium AID2212 Add Item to Project List add item to project list
    Thmbnail Image Internal Disconnect Shield, Large AID3215 Add Item to Project List add item to project list