Close
- Home>
- Products>
- Disconnect>
- Disconnect Enclosure with Clamps, Type 4X

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616785604",
"Attributes" : { }
}]
Bulletin Number:

Express Modification Eligible:
Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Industry Standards:
Select an Item.
Close

Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|---|---|
A24HS2108SSLP | Yes | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 304 |
A24HS2108SS6LP | Yes | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 316L |
A24HS2508SSLP | Yes | 24 | 25.38 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 304 |
A24HS2508SS6LP | Yes | 24 | 25.37999916 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 316L |
A30HS2508SSLP | Yes | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 304 |
A30HS2508SS6LP | Yes | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 316L |
A36HS2508SSLP | Yes | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 304 |
A36HS2508SS6LP | Yes | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 316L |
A36HS3108SS6LP | Yes | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 316L |
A42HS3112SSLP | Yes | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 304 |
A42HS3112SS6LP | Yes | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 316L |
A42HS3712SSLP | Yes | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 304 |
A42HS3712SS6LP | Yes | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 316L |
A48HS3712SSLP | Yes | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 304 |
A48HS3712SS6LP | Yes | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 316L |
A60HS3712SSLP | Yes | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 304 |
A60HS3712SS6LP | Yes | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 316L |
A36HS3108SSLP | Yes | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 304 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers.
Application:
For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosure: 1. Bracket welded to door for attaching disconnect door catch (interlock) 2. Instructions to locate and install disconnect switches, circuit breakers and operating mechanismsSpecifications:
Finish:
Sides and body have smooth #4 brushed finish.Notes:
Purchase panels separately.Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
Downloads
( 1 - 10 of 10 )
Certifications
Documents
Disconnect Enclosure with Clamps, Type 4X
Catalog Number |
A42HS3112SS6LP
|
Express Modifications | Yes |
A in. | 42 |
B in. | 31.38 |
C in. | 12 |
Panel Size D x E in. | 39.00 x 27.00 |
Conductive Panel | A42P30G |
Number of Clamps | 10 |
Data Pocket Size in. | 12.00 x 12.00 |
Panel | A42P30 |
Stainless Steel Type | 316L |
Add accessories for this item to your project list.
Item | |||
---|---|---|---|
![]() |
PaneLite LED Enclosure Light | LED24V15 |
[{"catentry_id" : 3074457345616783024}]
Add Item to Project List ![]() |
![]() |
Hol-Sealers Hole Seals |
![]() |
[{"catentry_id" : 3074457345616789349}]
Add Item to Project List ![]() |
![]() |
Steel and Stainless Steel Window Kits | APWK53NFSS |
[{"catentry_id" : 3074457345616788610}]
Add Item to Project List ![]() |
![]() |
Indoor Model Stainless Steel Type 4X | N280416G051 |
[{"catentry_id" : 3074457345616813169}]
Add Item to Project List ![]() |
![]() |
Panels for Type 3R, 4, 4X, 12 and 13 Enclosures |
![]() |
[{"catentry_id" : 3074457345616789086}]
Add Item to Project List ![]() |
![]() |
Panels for Type 3R, 4, 4X, 12 and 13 Enclosures |
![]() |
[{"catentry_id" : 3074457345616789087}]
Add Item to Project List ![]() |
![]() |
Disconnect Enclosure with Clamps, Type 4X | A42HS3112SS6LP |
[{"catentry_id" : 3074457345616785604}]
Add Item to Project List ![]() |
Connect With Us