Image for Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12

Catalog Number:  A30X1E2810
Back To Product

Bulletin Number:

  • A26MM
  • A26M1
  • A26M2
  • Material:

  • Steel
  • Model Code:

  • 12707
  • Ship Wt. Std. Pkg. (lbs):

  • 132.0
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61 Gray
  • Industry Standards:

    UL 508A Listed; Type 12; File No. E61997 cUL Listed per CSA C22.2 No. 94; Type 12; File No. E61997 NEMA/EEMAC Type 12 IEC 60529, IP55
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

    Application:

    Available in one- to four-door wall-mount and one- to five-door free-stand models, the larger wall-mount sizes accommodate more components and are ideal for applications with limited floor space. Free-stand enclosures are 48- and 60-in. high to provide a clear line of site above the enclosure.

    Specifications:

  • .074-in., .098-in. or .121-in. steel
  • Seams continuously welded and ground smooth
  • Body stiffeners in larger enclosures for extra rigidity
  • Body flange trough excludes liquids and contaminants
  • Heavy duty lifting eyes anchor into reinforced top on larger models
  • Removable centerposts for easy panel installation
  • Concealed, easy-to-remove hinges
  • Heavy duty latch mechanism operated by zinc die-cast padlocking defeater handle on all doors; 2-point latch on enclosures up to 36 in. (914 mm); 3-point latch on enclosures 42 in. (1067 mm) and above
  • Oil-resistant gasket
  • Removable .127-in. thick steel panels mount on collar studs; purchase panels separately
  • Master door is far right-hand door on all enclosures
  • Defeater on master door requires a screwdriver to open
  • Preferred cutout on right flange provides mounting for most disconnect switches and circuit breakers
  • Enclosures with three to five doors have three stiffeners on rear of body
  • Finish:

    ANSI 61 gray inside and outside over pretreated surfaces. Optional panels have white or conductive finish.

    Accessories:

  • Electric Heater
  • InterSafe Data Interface Ports, Type 4/4X/12
  • Panelite Enclosure Lights Overview
  • Modifications and Customizations:

    Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
    Low-Profile, One- to Five-Door Disconnect Enclosure, Type 12
    Catalog Number
    A30X1E2810
    A in. 30
    B in. 28.25
    C in. 10
    Conductive Panel A25P21G
    Panel A25P21
    Body Thickness in. .074
    Panel Qty. 1
    Lifting Eyes 0