Close
- Home>
- Disconnect Enclosure with Clamps, Type 4X

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616779726",
"Attributes" : { }
}]
Bulletin Number:

Industry Standards:
Select an Item.
Close

Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|---|---|
A24HS2108SSLP | Yes | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 304 |
A24HS2108SS6LP | Yes | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 316L |
A24HS2508SSLP | Yes | 24 | 25.38 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 304 |
A24HS2508SS6LP | Yes | 24 | 25.37999916 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 316L |
A30HS2508SSLP | Yes | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 304 |
A30HS2508SS6LP | Yes | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 316L |
A36HS2508SSLP | Yes | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 304 |
A36HS2508SS6LP | Yes | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 316L |
A36HS3108SS6LP | Yes | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 316L |
A42HS3112SSLP | Yes | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 304 |
A42HS3112SS6LP | Yes | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 316L |
A42HS3712SSLP | Yes | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 304 |
A42HS3712SS6LP | Yes | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 316L |
A48HS3712SSLP | Yes | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 304 |
A48HS3712SS6LP | Yes | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 316L |
A60HS3712SSLP | Yes | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 304 |
A60HS3712SS6LP | Yes | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 316L |
A36HS3108SSLP | Yes | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 304 |

TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
YOU MUST SELECT AN ITEM.
For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers.
Application:
For disconnect applications in which a clamp-secured door is preferred, this enclosure features clamps on three sides to keep liquids and contaminants from entering and a preferred cutout that accepts major brand disconnect switches and circuit breakers. Furnished with Enclosure: 1. Bracket welded to door for attaching disconnect door catch (interlock) 2. Instructions to locate and install disconnect switches, circuit breakers and operating mechanismsSpecifications:
Finish:
Sides and body have smooth #4 brushed finish.Notes:
Purchase panels separately.Accessories:
Modifications and Customizations:
Hoffman excels at modifying and customizing products to your specifications. Contact your local Hoffman sales office or distributor for complete information.
Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|
Catalog Number | Express Modifications | A in. | B in. | C in. | Panel Size D x E in. | Conductive Panel | Number of Clamps | Data Pocket Size in. | Panel | Stainless Steel Type |
---|---|---|---|---|---|---|---|---|---|---|
A24HS2108SSLP | Yes | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 304 |
A24HS2108SS6LP | Yes | 24 | 21.38 | 8 | 21.00 x 17.00 | A24P20G | 5 | 6.00 x 6.00 | A24P20 | 316L |
A24HS2508SSLP | Yes | 24 | 25.38 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 304 |
A24HS2508SS6LP | Yes | 24 | 25.37999916 | 8 | 21.00 x 21.00 | A24P24G | 5 | 6.00 x 6.00 | A24P24 | 316L |
A30HS2508SSLP | Yes | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 304 |
A30HS2508SS6LP | Yes | 30 | 25.38 | 8 | 27.00 x 21.00 | A30P24G | 5 | 12.00 x 12.00 | A30P24 | 316L |
A36HS2508SSLP | Yes | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 304 |
A36HS2508SS6LP | Yes | 36 | 25.38 | 8 | 33.00 x 21.00 | A36P24G | 5 | 12.00 x 12.00 | A36P24 | 316L |
A36HS3108SS6LP | Yes | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 316L |
A42HS3112SSLP | Yes | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 304 |
A42HS3112SS6LP | Yes | 42 | 31.38 | 12 | 39.00 x 27.00 | A42P30G | 10 | 12.00 x 12.00 | A42P30 | 316L |
A42HS3712SSLP | Yes | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 304 |
A42HS3712SS6LP | Yes | 42 | 37.38 | 12 | 39.00 x 33.00 | A42P36G | 10 | 12.00 x 12.00 | A42P36 | 316L |
A48HS3712SSLP | Yes | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 304 |
A48HS3712SS6LP | Yes | 48 | 37.38 | 12 | 45.00 x 33.00 | A48P36G | 10 | 12.00 x 12.00 | A48P36 | 316L |
A60HS3712SSLP | Yes | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 304 |
A60HS3712SS6LP | Yes | 60 | 37.38 | 12 | 57.00 x 33.00 | A60P36G | 11 | 12.00 x 12.00 | A60P36 | 316L |
A36HS3108SSLP | Yes | 36 | 31.38 | 8 | 33.00 x 27.00 | A36P30G | 7 | 12.00 x 12.00 | A36P30 | 304 |
Connect With Us