Image for Security DVR and 19-in. Rack Equipment Cabinet, Type 1 from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOFFMAN on Demand items are locally available now.

 

Security DVR and 19-in. Rack Equipment Cabinet, Type 1

Catalog Number:  DVR4U
Back To Product

Bulletin Number:

  • DWS1
  • DACCY
  • Material:

  • Steel
  • Model Code:

  • 17905
  • Ship Wt. Std. Pkg. (lbs):

  • 15.0
  • Interchangeable:

  • False
  • AxBxC in.:

  • 9.45x21.65x18.35
  • AxBxC mm:

  • 240x550x466
  • Industry Standards:

    UL 508A Listed; Type 1 CSA; Type 1 NEMA/EEMAC; Type 1 IEC 60529 IP20 EIA 310-D (19-in. spacing for rack equipment) Hoffman is an ISO 9001 company
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Applications:

    These cabinets provide physical protection and access control to DVR, 19-in. equipment or other equipment. Mount the cabinet vertically or horizontally on any surface.

    Features:

  • Houses 19-in. or shelf-mount equipment
  • Top cover has tool-less removal, is captivated by door and secured by keylock, providing easy access and installation
  • Solid top cover protects equipment from falling debris
  • Two standard models are 4 and 6 RU high
  • Radius corners give streamlined appearance and eliminate sharp edges
  • Solid front door has 180-degree opening continuous hinge
  • Quarter-turn keylock with two keys on door (code 333)
  • Vented sides dissipate heat from equipment
  • A fan-ready cutout is provided on left side
  • 14 gauge steel rack angles are adjustable within the cabinet body
  • Rack angle mounting square holes (.375 x .375 in.) with EIA universal hole spacing (1/4 x 5/8 x 5/8 x 1/4-in.)
  • Knockouts on bottom and side for data and power cables
  • Rubber feet provide secure placement and prevent scratches
  • Fasteners and cage nuts included
  • Specifications:

  • Doors and body made of 18 gauge steel; top cover is 16 gauge steel
  • Welded steel construction
  • One set of rack angles included per EIA standard
  • Included installation instructions show optional accessories
  • Finish:

    Pretreated steel coated with RAL 9005 black, light-textured, lowgloss polyester powder paint

    Accessories:

  • See also Accessories
  • Rack- and Panel-Mount Power Distribution Unit (PDU)
  • Replacement Keys
  • Dual Thermostat
  • VELCRO® Cable Wrap
  • Notes:

    VELCRO is a trademark of Velcro Industries B.V.
    Security DVR and 19-in. Rack Equipment Cabinet, Type 1
    Catalog Number
    DVR4U
    A in. 9.45
    B in. 21.65
    C in. 18.35
    Rack Units RU 4
    No accessories available.