Floor Brush Kit 2-Piece Flush-Mount with Cover, 4.00x10.00, Black, Plastic
Use Flush-Mount Floor Brush Kit with removable brush and solid cover for new installations. Install two kits when large bundles of cables are needed. Removable back brush allows floor tile removal without disconnecting cables. There's no need for an oversized cutout because the removable back brush allows large connectors to pass through the grommet. Removable solid safety cover allows installation of the grommet during the construction phase and eliminates the risk of injury by stepping through the grommet opening. OSHA jobsite standards require open holes in floor panels to be covered. NEC, UL and NEMA require safety covers and cable protection against sharp edges.
Features
- Use Flush-Mount Floor Brush Kit with removable brush and solid cover for new installations
- Install two kits when large bundles of cables are needed
- Removable back brush allows floor tile removal without disconnecting cables
- There's no need for an oversized cutout because the removable back brush allows large connectors to pass through the grommet
- Removable solid safety cover allows installation of the grommet during the construction phase and eliminates the risk of injury by stepping through the grommet opening
- OSHA jobsite standards require open holes in floor panels to be covered
- NEC, UL and NEMA require safety covers and cable protection against sharp edges
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Approval Agency Certificate
Installation Manual / Instruction Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.