Image for Current Transformer, Screw Cover, Type 3R from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Current Transformer, Screw Cover, Type 3R

Bulletin Number:

  • A90CT
  • Material:

  • Steel
  • Industry Standards:

    UL 50, 50E Listed; Type 3R; File No. E27525 cUL Listed per CSA C22.2 No 94; Type 3R; File No. E27525 NEMA Type 3R IEC 60529, IP32
    Select Item modify product

    TO VIEW AN ITEM AND ADD IT TO YOUR PROJECT LIST,
    YOU MUST SELECT AN ITEM.

    Pagoda tops are designed to be used with Hoffman’s Impeller packages. Pagoda tops include aluminum dampers and a stainless steel mesh to prevent the ingress of debris. Solid tops are designed to be used with a closed-loop cooling solution.

    Applications:

    Current Transformer Cabinets provide outdoor protection and security for instrument current transformers, which are frequently required for transformer-rated watt-hour metering. Cabinets can also be used as junction or service boxes and house meter, transformer, relay or terminal assemblies.

    Features:

  • Dripshield top and seam-free sides, front and back
  • Slip-on removable cover fastened with captivated plated steel screws along bottom edge
  • Door handles provided
  • Provisions for padlocking
  • No gasketing or knockouts
  • Ground lug
  • Mounting studs on enclosure body
  • Mounting holes on back of enclosure
  • Specifications:

    16, 14 or 12 gauge plated steel

    Finish:

    ANSI 61 gray polyester powder paint finish inside and out over plated surfaces.

    Accessories:

  • Industrial Corrosion Inhibitors
  • Grounding Device
  • Touch-Up Paint
  • Drawings and Technical Publications are available by clicking the "Items" tab. Select your desired Catalog Number and click on the Downloads tab for that particular catalog number.
     
    Catalog Number A in. B in. C in. D in. E in. F in. G in. H in.
    Catalog Number A in. B in. C in. D in. E in. F in. G in. H in.
    24 24 11 12.19 9.00 8.00 8.00
    30 30 11 15.19 12.00 7.00 8.00 8.00
    36 30 11 18.19 15.00 7.00 8.00 8.00
    36 36 11 18.19 15.00 10.00 8.00 8.00
    48 36 11 24.19 21.00 10.00 8.00 8.00