Image for Non-locking Handle from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Non-locking Handle

Catalog Number:  CWHNL
Back To Product

Bulletin Number:

  • CWY
  • Model Code:

  • 79390
  • Ship Wt. Std. Pkg. (lbs):

  • 0.08
  • Interchangeable:

  • False
  • UL Rating:

  • Maintains UL Type 3, 4, 4X, 12 when properly installed
  • Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Description:

    Handles can replace the standard slotted insert on all Concept wall-mount enclosures. The Concept non-locking handle provides quick and easy access to the enclosure contents. Handle is black plastic. A zinc die-cast keylock handle is available for applications requiring quick access and security. A padlocking handle, also zinc die-cast, accommodates a padlock with up to a 5/16-in. locking bar. Each latch system can be converted from clockwise to counter-clockwise opening. Kit includes all hardware.
    Downloads (  1 - 5 of 5  )
    Certifications
    Documents
    Non-locking Handle
    Catalog Number
    CWHNL
    Description Non-locking handle
    No accessories available.