Concept Deep Hinged Window Kit, Type 12, fits 550x570mm, Gray, Steel
Concept Deep Hinged Window Kit, Type 12, fits 550x570mm, Gray, Steel
Catalog#: CWHD5557
Concept deep hinged window kit can be used as an accessory window kit on larger standard nVent HOFFMAN enclosure doors. It provides two-inch space between enclosure front opening and window surface, accommodating switches, lights, meters and other components.
Industry Standards
UL 508A, 508, File Number E61997: Type 12
NEMA Type 12
IEC 60529, IP66
Details
Resources
3D models
Features
- Hinged on the left side and has a single-point slotted latch
- Optional locking or non-locking wing knob latch is available
- Aesthetic die-cast aluminum frame
- 0.188-in. (5-mm) thick, clear polycarbonate window
Specifications
PRODUCT ATTRIBUTES
Bulletin Number
Data Sheet
CAD Generation
Log-in to download additional CAD models in the format of your choice. For 2D and 3D downloads without logging in, click on MORE CAD DRAWINGS, SPEC SHEETS AND CERTIFICATIONS
- Warning
- nVent products shall be installed and used only as indicated in nVent's product instruction sheets and training materials. Instruction sheets are available at www.nvent.com and from your nVent customer service representative. Improper installation, misuse, misapplication or other failure to completely follow nVent's instructions and warnings may cause product malfunction, property damage, serious bodily injury and death and/or void your warranty.