Close
- Home>
- Concept Deep Hinged Window Kit

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616788684",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Industry Standards:
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Window Size M x N in. |
---|
Catalog Number | A in. | B in. | C in. | Window Size M x N in. |
---|---|---|---|---|
CWHD3136 | 12.2 | 14.17 | 3.31 | 9.96 x 10.86 |
CWHD3136LG | 12.2 | 14.17 | 3.31 | 9.96 x 10.86 |
CWHD4045 | 15.75 | 17.72 | 3.390000105 | 13.50 x 14.40 |
CWHD4045LG | 15.75 | 17.72 | 3.390000105 | 13.50 x 14.40 |
CWHD5557 | 21.65 | 22.44 | 3.5 | 19.40 x 19.13 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Application:
Kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Two-inch space between enclosure front opening and window surface accommodates switches, lights, meters and other components. This kit can be used as an accessory window kit on larger standard Hoffman enclosure doors. Textured finish, ANSI 61 gray or RAL 7035 light gray.Concept Deep Hinged Window Kit
Catalog Number |
CWHD4045
|
A in. | 15.75 |
B in. | 17.72 |
C in. | 3.390000105 |
Window Size M x N in. | 13.50 x 14.40 |
No accessories available.
Connect With Us