Image for Concept Hinged Window Kit from nVent HOFFMAN
+ / - Hover over image to Zoom

 

Need product that’s in stock and ready to ship?
HOD icon HOFFMAN on Demand items are locally available now.

 

Concept Fixed and Hinged Window Kits

Catalog Number:  CWH4045
Back To Product

Bulletin Number:

  • C2
  • Model Code:

  • 41610
  • Ship Wt. Std. Pkg. (lbs):

  • 6.0
  • Interchangeable:

  • False
  • Finish:

  • ANSI 61
  • Industry Standards:

    Fixed Window Kits UL 508A, 508, File Number E61997: Type 4 and Type 12 NEMA Type 4 and 12 CSA File Number LR42186: Type 4 and Type 12 IEC 60529, IP66 Hinged Window Kits UL 508A, 508, File Number E61997: Type 12 NEMA Type 12 CSA File Number LR42186: Type 12 IEC 60529, IP66
    Change Item modify product

    Changing an item will update the Catalog Number. This can affect the list price and specification of the item.

    Application:

    Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Pre-assembled kit is secured to front opening of enclosure by four mounting screws. Furnished window frame caps conceal mounting screws. Hinged window kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Textured finish, ANSI 61 gray or RAL 7035 light gray.
    Concept Fixed and Hinged Window Kits
    Catalog Number
    CWH4045
    A in. 15.75
    B in. 17.72
    C in. 1.38
    Description Hinged window kit
    Window Size M x N in. 13.50 x 14.40
    No accessories available.