Close
- Home>
- Concept Fixed Window Kit - Light Gray

+ / - Hover over image to Zoom
Need product that’s in stock and ready to ship?

[{
"catentry_id" : "3074457345616788675",
"Attributes" : { }
}]
Bulletin Number:
Material:

Model Code:
Ship Wt. Std. Pkg. (lbs):
Interchangeable:
Finish:
Industry Standards:
Fixed Window Kits
Select an Item.
Close

Catalog Number | A in. | B in. | C in. | Window Size M x N in. |
---|
Catalog Number | A in. | B in. | C in. | Window Size M x N in. |
---|---|---|---|---|
CWF3136 | 12.2 | 14.17 | 1.26 | 9.96 x 10.86 |
CWF3136LG | 12.2 | 14.17 | 1.26 | 9.96 x 10.86 |
CWH3136 | 12.2 | 14.17 | 1.34 | 9.96 x 10.86 |
CWH3136LG | 12.2 | 14.17 | 1.34 | 9.96 x 10.86 |
CWF4045 | 15.75 | 17.72 | 1.30 | 13.50 x 14.40 |
CWF4045LG | 15.75 | 17.72 | 1.3 | 13.50 x 14.40 |
CWH4045 | 15.75 | 17.72 | 1.38 | 13.50 x 14.40 |
CWH4045LG | 15.75 | 17.72 | 1.38 | 13.50 x 14.40 |
CWF5557 | 21.65 | 22.44 | 1.42 | 19.40 x 19.13 |
CWF5557LG | 21.65 | 22.44 | 1.42 | 19.40 x 19.13 |
CWH5557 | 21.65 | 22.44 | 1.5 | 19.40 x 19.13 |
CWH5557LG | - | - | - | 19.40 x 19.13 |

Changing an item will update the Catalog Number. This can affect the list price and specification of the item.
Application:
Aesthetic die-cast aluminum frame has .188-in. (5-mm) thick, clear polycarbonate window. Pre-assembled kit is secured to front opening of enclosure by four mounting screws. Furnished window frame caps conceal mounting screws. Hinged window kit is hinged on left side and has a single-point slotted latch (optional locking or non-locking wing knob latch is also available). Textured finish, ANSI 61 gray or RAL 7035 light gray.Concept Fixed Window Kit - Light Gray
Catalog Number |
CWF5557LG
|
A in. | 21.65 |
B in. | 22.44 |
C in. | 1.42 |
Window Size M x N in. | 19.40 x 19.13 |
No accessories available.
Connect With Us