ProAir Harsh Environment Outdoor 3R CR29, 2700BTU 460V 1PH, Brushed, SS304
- Easy maintenance: hinged front cover allows quick access to all components; condenser coil can be cleaned while unit is still mounted to the cabinet
- Smooth surface with minimal use of visible fasteners
- Cleanable reusable aluminum mesh filter protects coils for maximum cooling performance
- R134a or R407c refrigerant
- Models for 115, 230 and 460 single phase VAC power input
- Operating temperature range from -40 F/-40 C to 131 F/55 C (with optional low-ambient package)
- Reliable mechanical thermostat located behind the filter of the unit
- Robust reciprocating compressor
- Low-carbon mild-steel sheet-metal cover for rugged factory and outdoor environments
- High-performance fans and blowers designed for densely packed enclosures
- Easy-mount flanges for simple installation
- Every unit functionally tested before shipping
- Standard Indoor Air Conditioner models also include Electro-Mechanical Thermostat and Surge Suppressor
- Mounting hardware, gaskets and user manual furnished with the unit
PRODUCT ATTRIBUTES
- Height: 29.5 in / 749 mm
- Width: 15.75 in / 400 mm
- Depth: 8.63 in / 219 mm
- Material: Stainless Steel 304
- Nominal Voltage: 230 V
- Number of Phases: 1
- Nominal Capacity Watts: 791 W
- Nominal Capacity Btu/h: 2700 Btu/h
- Protection Rating: NEMA Type 4X; NEMA Type 3R
- Operating Temperature: −40 to 131 °F / −40 to 55 °C
- Max Current: 1.9 A
- Remote Access Control: No
- Finish: Brushed #3
- Color: Unpainted
- Thickness: 18 ga / 1.21 mm
- Weight: 130 lb
DRAWINGS AND DOCUMENT DOWNLOADS
Approval Agency Certificate
Data Sheet
Installation Manual / Instruction Sheet
ADDITIONAL PRODUCT DETAILS
The ProAir Harsh Environment Air Conditioner protects components exposed in corrosive environments on the ambient side of the air conditioner. The unit has few fasteners and a hinged door for quick service and maintenance access. The smooth surface and optional hood provides protection from splashed water.
* T-Series may be more appropriate. Refer to T-Series A/C section. Consult the factory for availability and catalog number.
BULLETIN NUMBER
MCL
Industry Standards
Reconnu UR/cUR
Reconocimiento UR/cUR
UR/cUR
UL/cUL Listed; Type 12, 3R, 4; 4X optional; File No. SA6453
UR/cUR Recognized
Homologué UR/cUR sur certains modèles, tableaux de données de références des performance
Reconocimiento URr/cUR en determinados modelos; consulte las tablas de datos de desempeño.
UR/cUR 认可精选型号,参考性能数据表。
UR/cUR Recognized on select models, reference performance data tables.
CE
EAC
Resellers in your area
Below is a list of local resellers who currently have this item in stock:
Distributor | Quantity | Date in Stock | ||
---|---|---|---|---|
There is no information available. |